카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
T-reducing couplings, L-series, ISO 8434-1-RDBT - Three sided tube connection according to DIN 2353 / ISO 8434-1
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Connection couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/3_verbindungs_verschr/t_reduzier_verschr_l.prj},{NB=0199972007},{BZ=0199972007},{DT1=1},{DT2=1},{DT3=1},{ROHRAD1=15},{ROHRAD2=22},{D3=15},{ROHRAD3=15},{DY=12},{DY2=19},{LG=70},{LG2=35},{L1=43.0},{L2=28.0},{L3=43.0},{L4=28.0},{L5=44.0},{L6=27.5},{SW2=27},{LR=11.600},{R3=0.800},{R4=0.700},{BV=7.000},{HV=10.500},{RV=0.700},{B=1.400},{R=6.000},{XX=8.000},{Y=13.000},{SW3=27},{SW4=36},{SW5=27},{KONUSD=15.000},{KONUST=7.000},{KONUSAD=17.300},{NDMKONUS=22.000},{PKONUS=1.500},{I1=13.000},{F1=3.500},{H3=17.000},{CTRL=2.000},{KONUSD2=22.000},{KONUST2=7.500},{KONUSAD2=24.300},{NDMKONUS2=30.000},{PKONUS2=2.000},{I2=14.500},{F2=4.000},{H4=20.000},{KONUSD3=15.000},{KONUST3=7.000},{KONUSAD3=17.300},{NDMKONUS3=22.000},{PKONUS3=1.500},{I3=13.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
D1
Tube OD d1
[mm]
D2
Tube OD d2
[mm]
D3
Tube OD d3
[mm]
PN
Pressure
[bar]
DY
[mm]
DY2
[mm]
LG
Total length
[mm]
LG2
Total length
[mm]
L2
Lenght l2
[mm]
L4
Length l4
[mm]
L6
Length l6
[mm]
SW2
Width across flats SW2
[mm]
0799772000
0799772000
24-T-L6-L8-L6-P
L 6
8
6
PN 500
4
6
42
21
14.0
14.0
14.0
14
0799562000
0799562000
24-T-L6-L10-L6-P
L 6
10
6
PN 500
4
8
44
22
15.0
15.0
15.0
17
0734062000
0734062000
24-T-L8-L6-L8-P
L 8
6
8
PN 500
6
4
42
21
14.0
14.0
14.0
14
0799762000
0799762000
24-T-L8-L10-L8-P
L 8
10
8
PN 500
6
8
44
22
15.0
15.0
15.0
17
0799512000
0799512000
24-T-L8-L12-L8-P
L 8
12
8
PN 400
6
10
48
24
17.0
17.0
17.0
19
0799592000
0799592000
24-T-L8-L8-L6-P
L 8
8
6
PN 500
4
6
42
21
14.0
14.0
14.0
14
0734122000
0734122000
24-T-L10-L6-L10-P
L 10
6
10
PN 500
8
4
44
22
15.0
15.0
15.0
17
0799572000
0799572000
24-T-L10-L6-L6-P
L 10
6
6
PN 500
4
4
44
22
15.0
15.0
15.0
17
0734112000
0734112000
24-T-L10-L8-L10-P
L 10
8
10
PN 500
8
6
44
22
15.0
15.0
15.0
17
0733542000
0733542000
24-T-L10-L10-L6-P
L 10
10
6
PN 500
4
8
44
22
15.0
15.0
15.0
17
0799522000
0799522000
24-T-L10-L12-L10-P
L 10
12
10
PN 400
8
10
48
24
17.0
17.0
17.0
19
0799462000
0799462000
24-T-L10-L15-L10
L 10
15
10
PN 400
8
11
56
28
21.0
21.0
21.0
19
1794292000
1794292000
24-T-L12-L6-L12
L 12
6
12
PN 400
10
4
48
24
17.0
17.0
17.0
19
0734182000
0734182000
24-T-L12-L6-L12-P
L 12
6
12
PN 400
10
4
48
24
17.0
17.0
17.0
19
1794262000
1794262000
24-T-L12-L8-L8
L 12
8
8
PN 400
6
6
48
24
17.0
17.0
17.0
17
0799932000
0799932000
24-T-L12-L8-L8-P
L 12
8
8
PN 400
6
6
48
24
17.0
17.0
17.0
19
0734172000
0734172000
24-T-L12-L8-L12-P
L 12
8
12
PN 400
10
6
48
24
17.0
17.0
17.0
19
0797322000
0797322000
24-T-L12-L10-L10-P
L 12
10
10
PN 400
8
8
48
24
17.0
17.0
17.0
19
0734162000
0734162000
24-T-L12-L10-L12-P
L 12
10
12
PN 400
10
8
48
24
17.0
17.0
17.0
19
0799552000
0799552000
24-T-L12-L12-L10-P
L 12
12
10
PN 400
8
10
48
24
17.0
17.0
17.0
19
0799542000
0799542000
24-T-L12-L12-L8-P
L 12
12
8
PN 400
6
10
48
24
17.0
17.0
17.0
19
0799472000
0799472000
24-T-L12-L15-L12
L 12
15
12
PN 400
10
12
56
28
21.0
21.0
21.0
19
0799382000
0799382000
24-T-L12-L18-L12
L 12
18
12
PN 400
10
15
62
31
24.0
24.0
23.5
24
0796532000
0796532000
24-T-L12-L22-L12
L 12
22
12
PN 250
10
19
70
35
28.0
28.0
27.5
27
0734242000
0734242000
24-T-L15-L6-L15
L 15
6
15
PN 400
12
4
56
28
21.0
21.0
21.0
19
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D