카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Straight couplings, L-series, ISO 8434-1-S - Tube connector on both sides according to DIN 2353 / ISO 8434-1
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Connection couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/3_verbindungs_verschr/gerade_verschr_l.prj},{NB=0712202000},{BZ=0712202000},{VK=24-S-L15},{REIHE1=L 15},{RHR=-},{PN=PN 400},{KBOHRUNG=12.0},{LG=30},{L2=16},{SW1=24},{INFO=Katalog},{INFOPATH=gerade_verschr_l},{ROHRAD=15.000},{SW3=0},{KONUSD=15},{KONUST=7.0},{KONUSAD=17.3},{KGEW=M22x1,5},{NDMKONUS=22},{P=1.5},{I1=12},{F1=3},{H=0.0},{CTRL=1},{BOD=0.0},{D3=0.0},{D4=0.0},{KBH=0.0},{X=0.0},{RANLP=0.0},{KBOEH=0.0},{L1=0},{PAGES=118}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
RHR
d1 x s
[mm]
PN
Pressure
[bar]
KBOHRUNG
dy
[mm]
LG
lg
[mm]
L2
Lenght l2
[mm]
SW1
Width across flats SW1
[mm]
0711002000
0711002000
24-S-LL4
LL 4
-
PN 100
3.0
20
12
9
0711052000
0711052000
24-S-LL5
LL 5
-
PN 100
3.5
20
9
11
0711102000
0711102000
24-S-LL6
LL 6
-
PN 100
4.5
20
9
11
0711152000
0711152000
24-S-LL8
LL 8
-
PN 100
6.0
23
12
12
0712002000
0712002000
24-S-L6
L 6
-
PN 500
4.0
24
10
12
0712052000
0712052000
24-S-L8
L 8
-
PN 500
6.0
25
11
14
0712102000
0712102000
24-S-L10
L 10
-
PN 500
8.0
27
13
17
0712152000
0712152000
24-S-L12
L 12
-
PN 400
10.0
28
14
19
0712202000
0712202000
24-S-L15
L 15
-
PN 400
12.0
30
16
24
0712252000
0712252000
24-S-L18
L 18
-
PN 400
15.0
31
16
27
0712302000
0712302000
24-S-L22
L 22
-
PN 250
19.0
35
20
32
0712352000
0712352000
24-S-L28
L 28
-
PN 250
24.0
36
21
41
0712402000
0712402000
24-S-L35
L 35
-
PN 250
30.0
41
20
46
0712452000
0712452000
24-S-L42
L 42
-
PN 250
36.0
43
21
55
0112002007
0112002007
24-SC-L6
L 6
-
PN 500
4.0
24
10
12
0112052007
0112052007
24-SC-L8
L 8
-
PN 500
6.0
25
11
14
0112102007
0112102007
24-SC-L10
L 10
-
PN 500
8.0
27
13
17
0112152007
0112152007
24-SC-L12
L 12
-
PN 400
10.0
28
14
19
0112202007
0112202007
24-SC-L15
L 15
-
PN 400
12.0
30
16
24
0112252007
0112252007
24-SC-L18
L 18
-
PN 400
15.0
31
16
27
0112302007
0112302007
24-SC-L22
L 22
-
PN 250
19.0
35
20
32
0112352007
0112352007
24-SC-L28
L 28
-
PN 250
24.0
36
21
41
0112402007
0112402007
24-SC-L35
L 35
-
PN 250
30.0
41
20
46
0112452007
0112452007
24-SC-L42
L 42
-
PN 250
36.0
43
21
55
0112002009
0112002009
24-SC-L6-ES4
L 6
-
PN 500
4.0
24
10
12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D