카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
L-male stud couplings L/S series, DIN 2353 Form AB - Thread: Whitworth tube thread, conical
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Male stud couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/2_einschr_verschr/l_einschr_rk.prj},{NB=0723002000},{BZ=0723002000},{VK=24-SDL-LL4-R1/8T},{REIHE1=LL 4},{ROHRAD=4.000},{PN=PN 100},{GEWD2=R 1/8},{KDM=8.566},{D2=9.7280},{BOHRD=4.000},{KBOHRUNG=3.000},{LG3=17.000},{LG=32.0},{LG2=15.0},{L2=11.0},{SW2=9},{I=6.2},{INFO=Katalog},{INFOPATH=l_einschr_rk},{KONUSAD=5.000},{KONUST=4.000},{KONUSD=4.000},{KGEW=M8x1},{NDMKONUS=8.000},{PKONUS=1.000},{I1=6.000},{F1=2.000},{GEWAUS=8.0},{GEWABD=8.5},{H=0.000},{L3=12.0},{L1=21},{SW3=10},{R=3.000},{X=4.000},{Y=5.500},{CTRL=1},{DT=1.000},{LL=2},{V=1},{V3=0},{V4=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
BOHRD
dx
[mm]
KBOHRUNG
dy
[mm]
LG
Gesamtlänge LG
[mm]
LG2
Gesamtlänge LG2
[mm]
L2
Lenght l2
[mm]
SW2
Width across flats SW2
[mm]
I
Nutzbare Gewindelänge i
[mm]
0723002000
0723002000
24-SDL-LL4-R1/8T
LL 4
PN 100
R 1/8
4.000
3.000
32.0
15.0
11.0
9
6.2
0723102000
0723102000
24-SDL-LL6-R1/8T
LL 6
PN 100
R 1/8
4.500
4.500
32.0
15.0
9.5
9
6.2
0723152000
0723152000
24-SDL-LL8-R1/8T-P
LL 8
PN 100
R 1/8
6.000
6.000
37.0
17.0
11.5
12
6.2
0724002000
0724002000
24-SDL-L6-R1/8T-P
L 6
PN 315
R 1/8
4.000
4.000
39.0
19.0
12.0
12
6.2
0724052000
0724052000
24-SDL-L8-R1/4T-P
L 8
PN 315
R 1/4
6.000
6.000
47.0
21.0
14.0
14
9.3
0724102000
0724102000
24-SDL-L10-R1/4T-P
L 10
PN 315
R 1/4
7.000
8.000
49.0
22.0
15.0
17
9.3
0724152000
0724152000
24-SDL-L12-R3/8T-P
L 12
PN 315
R 3/8
9.000
10.000
52.0
24.0
17.0
19
9.3
0724202000
0724202000
24-SDL-L15-R1/2T
L 15
PN 315
R 1/2
11.000
12.000
62.0
28.0
21.0
19
14.0
0724252000
0724252000
24-SDL-L18-R1/2T
L 18
PN 315
R 1/2
14.000
15.000
67.0
31.0
23.5
24
10.4
0724502000
0724502000
24-SDL-S6-R1/4T-P
S 6
PB 630
R 1/4
4.000
4.000
49.0
23.0
16.0
14
9.3
0724552000
0724552000
24-SDL-S8-R1/4T-P
S 8
PB 630
R 1/4
5.000
5.000
51.0
24.0
17.0
17
9.3
0724602000
0724602000
24-SDL-S10-R3/8T-P
S 10
PB 630
R 3/8
7.000
7.000
53.0
25.0
17.5
19
9.3
0724652000
0724652000
24-SDL-S12-R3/8T-P
S 12
PB 630
R 3/8
8.000
8.000
57.0
29.0
21.5
22
9.3
0724702000
0724702000
24-SDL-S14-R1/2T
S 14
PB 630
R 1/2
10.000
10.000
62.0
30.0
22.0
19
10.4
0724752000
0724752000
24-SDL-S16-R1/2T
S 16
PB 400
R 1/2
12.000
12.000
65.0
33.0
24.5
24
10.4
0124002007
0124002007
24-SDLC-L6-R1/8T-P
L 6
PN 315
R 1/8
4.000
4.000
39.0
19.0
12.0
12
6.2
0124052007
0124052007
24-SDLC-L8-R1/4T-P
L 8
PN 315
R 1/4
6.000
6.000
47.0
21.0
14.0
14
9.3
0724102007
0724102007
24-SDLC-L10-R1/4T-P
L 10
PN 315
R 1/4
7.000
8.000
49.0
22.0
15.0
17
9.3
0724152007
0724152007
24-SDLC-L12-R3/8T-P
L 12
PN 315
R 3/8
9.000
10.000
52.0
24.0
17.0
19
9.3
0724202007
0724202007
24-SDLC-L15-R1/2T
L 15
PN 315
R 1/2
11.000
12.000
62.0
28.0
21.0
19
14.0
0724252007
0724252007
24-SDLC-L18-R1/2T
L 18
PN 315
R 1/2
14.000
15.000
67.0
31.0
23.5
24
10.4
0724502007
0724502007
24-SDLC-S6-R1/4T-P
S 6
PB 630
R 1/4
4.000
4.000
49.0
23.0
16.0
14
9.3
0724552007
0724552007
24-SDLC-S8-R1/4T-P
S 8
PB 630
R 1/4
5.000
5.000
51.0
24.0
17.0
17
9.3
0724602007
0724602007
24-SDLC-S10-R3/8T-P
S10
PB 630
R 3/8
7.000
7.000
53.0
25.0
17.5
19
9.3
0724652007
0724652007
24-SDLC-S12-R3/8T-P
S 12
PB 630
R 3/8
8.000
8.000
57.0
29.0
21.5
22
9.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D