카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Straight male stud couplings L-series, ANSI/ASME B 1 - Thread: NPT (ANSI/ASME B 1-20.01.1983)
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Male stud couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/2_einschr_verschr/gerade_einschr_npt_l.prj},{NB=0706252000},{BZ=0706252000},{VK=24-SDS-L18-N1/2T},{REIHE1=L 18},{GEWD2=1/2 NPT},{PN=PN 315},{DX=14.0},{LG=38.8},{L=38.800},{SW1=27},{I=13.6},{AL=19.8},{INFO=Katalog},{ROHRAD=18},{D2=0.84000},{KDM2=0.75843},{L1=0.0},{L2=18.0},{KONUSD=18.000},{KONUST=7.000},{KONUSAD=20.300},{KGEW=M26x1,5},{NDMKONUS=26.000},{KDMKONUS=24.160},{PKONUS=1.500},{I1=12},{F1=3.000},{H=0.000},{SW3=0},{CTRL=1.000},{LOGO2=0.000},{INFOPATH=gerade_einschr_npt_l}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
GEWD2
Thread d2
ⁿ/ₐ
PN
Pressure
[bar]
DX
(KBOHRUNG)
ⁿ/ₐ
LG
Total length
ⁿ/ₐ
SW1
Width across flats SW1
[mm]
I
Useable thread length i
ⁿ/ₐ
AL
Thread length i
ⁿ/ₐ
0705002000
0705002000
24-SDS-LL4-N1/8T
LL 4
1/8 NPT
PN 100
3.0
21.9
11
6.7
9.9
0705102000
0705102000
24-SDS-LL6-N1/8T
LL 6
1/8 NPT
PN 100
4.5
21.9
11
6.7
9.9
0705152000
0705152000
24-SDS-LL8-N1/8T
LL 8
1/8 NPT
PN 100
6.0
23.9
12
6.7
9.9
0706002000
0706002000
24-SDS-L6-N1/8T
L 6
1/8 NPT
PN 315
4.0
23.9
12
6.7
9.9
0706022000
0706022000
24-SDS-L6-N1/4T
L 6
1/4 NPT
PN 315
4.0
30.0
17
10.2
15.1
0706062000
0706062000
24-SDS-L8-N1/8T
L 8
1/8 NPT
PN 315
5.0
24.9
14
6.7
9.9
0706052000
0706052000
24-SDS-L8-N1/4T
L 8
1/4 NPT
PN 315
6.0
30.1
17
10.2
15.1
0706072000
0706072000
24-SDS-L8-N3/8T
L 8
3/8 NPT
PN 315
6.0
31.2
19
10.4
15.2
0706082000
0706082000
24-SDS-L8-N1/2T
L 8
1/2 NPT
PN 315
6.0
35.8
24
13.6
19.8
0706112000
0706112000
24-SDS-L10-N1/8T
L 10
1/8 NPT
PN 315
4.0
27.0
17
6.7
9.9
0706102000
0706102000
24-SDS-L10-N1/4T
L 10
1/4 NPT
PN 315
7.0
31.1
17
10.2
15.1
0706122000
0706122000
24-SDS-L10-N3/8T
L 10
3/8 NPT
PN 315
8.0
32.2
19
10.4
15.2
0706132000
0706132000
24-SDS-L10-N1/2T
L 10
1/2 NPT
PN 315
8.0
37.8
24
13.6
19.8
0706162000
0706162000
24-SDS-L12-N1/4T
L 12
1/4 NPT
PN 315
7.0
32.0
19
10.2
15.1
0706152000
0706152000
24-SDS-L12-N3/8T
L 12
3/8 NPT
PN 315
9.0
32.2
19
10.4
15.2
0706172000
0706172000
24-SDS-L12-N1/2T
L 12
1/2 NPT
PN 315
10.0
36.8
24
13.6
19.8
0706212000
0706212000
24-SDS-L15-N3/8T
L 15
3/8 NPT
PN 315
9.0
33.2
24
10.4
15.2
0706202000
0706202000
24-SDS-L15-N1/2T
L 15
1/2 NPT
PN 315
11.0
37.8
24
13.6
19.8
0706262000
0706262000
24-SDS-L18-N3/8T
L 18
3/8 NPT
PN 315
9.0
34.2
27
10.4
15.2
0706252000
0706252000
24-SDS-L18-N1/2T
L 18
1/2 NPT
PN 315
14.0
38.8
27
13.6
19.8
0706272000
0706272000
24-SDS-L18-N3/4T
L 18
3/4 NPT
PN 160
14.0
39.1
30
13.9
20.1
0706312000
0706312000
24-SDS-L22-N1/2T
L 22
1/2 NPT
PN 160
14.0
40.8
32
13.6
19.8
0706302000
0706302000
24-SDS-L22-N3/4T
L 22
3/4 NPT
PN 160
18.0
41.1
32
13.9
20.1
0706352000
0706352000
24-SDS-L28-N1T
L 28
1 NPT
PN 160
23.0
47.0
41
17.3
25.0
0706402000
0706402000
24-SDS-L35-N11/4T
L 35
1 1/4 NPT
PN 160
30.0
50.6
46
18.0
25.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D