카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Gerade Einschraubverschraubung S-Reihe, SDSC Form E - Thread: metric fine thread, cylindrical, sealed by profiled sealing ring PEFLEX
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Male stud couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/2_einschr_verschr/gerade_einschr_mz_forme_s.prj},{NB=0184552007},{BZ=0184552007},{VK=24-SDSC-S20-M27E},{REIHE1=S 20},{REIHEL=-},{PN=PN 420},{GEWD2=M 27 x 2},{P=1.500},{D2=27.000},{EINBD=31.900},{KBOHRUNG=16.000},{LG=47.0},{L2=20.5},{SW1=32},{I=16},{INFO=Katalog},{VERS=2},{PPAGE=93},{KONUSD=20.000},{KONUST=10.5},{KONUSAD=22.9},{KBOEH=34.000},{KGEW=M30x2},{NDMKGEW=30.0},{KDMKGEW=27.546},{PKGEW=2.0},{A2=3.000},{ADDR=29.300},{I1=16.000},{F1=4.000},{SW3=36},{H=24.0},{EINF1=4.000},{L11=0.000},{BOD=20.400},{D3H=10.0},{D3H1=7.0},{D1=20.000},{D33=13.5},{X=3.500},{D4=16.300},{KBH=14.000},{RANLP=0.000},{RD1=0.000},{D3=16.000},{RD=0.000},{L1=42.0},{VER=1.000},{VER1=1.000},{ROHRAD=12.000},{AM=70},{CTRL=1.000},{INFOPATH=gerade_einschr_mz_forme_s}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
ⁿ/ₐ
GEWD2
Thread d2
ⁿ/ₐ
EINBD
d7
[mm]
KBOHRUNG
dx
[mm]
LG
Length
[mm]
L2
Lenght l2
[mm]
SW1
Width across flats SW1
[mm]
I
Thread length i
[mm]
0784492000
0784492000
24-SDS-S6-M12E
S 6
PN 800
M 12 x 1,5
16.900
4.000
32.0
13.0
17
12
1785602000
1785602000
24-SDS-S8-M12E
S 8
PN 800
M 12 x 1,5
16.900
4.000
34.0
15.0
17
12
0784502000
0784502000
24-SDS-S8-M14E
S 8
PN 800
M 14 x 1,5
18.900
5.000
34.0
15.0
19
12
1785432000
1785432000
24-SDS-S8-M18E
S 8
PN 630
M 18 x 1,5
23.900
5.000
36.5
17.5
24
12
1785342000
1785342000
24-SDS-S8-M22E
S 8
PN 630
M 22 x 1,5
26.900
5.000
41.0
20.0
27
14
1796512000
1796512000
24-SDS-S10-M12E
S 10
PN 800
M 12 x 1,5
16.900
4.000
34.5
15.0
19
12
0784512000
0784512000
24-SDS-S10-M16E
S 10
PN 800
M 16 x 1,5
21.900
7.000
34.5
15.0
22
12
1785672000
1785672000
24-SDS-S10-M18E
S 10
PN 630
M 18 x 1,5
23.900
7.000
36.5
17.0
24
12
1785592000
1785592000
24-SDS-S12-M12E
S 12
PN 800
M 12 x 1,5
16.900
4.000
36.0
16.5
22
12
1796332000
1796332000
24-SDS-S12-M14E
S 12
PN 800
M 14 x 1,5
18.900
5.000
36.0
16.5
22
12
1785172000
1785172000
24-SDS-S12-M16E
S 12
PN 800
M 16 x 1,5
21.900
7.000
36.0
16.5
22
12
0784522000
0784522000
24-SDS-S12-M18E
S 12
PN 630
M 18 x 1,5
23.900
8.000
36.5
17.0
24
12
1795192000
1795192000
24-SDS-S12-M20E
S 12
PN 630
M 20 x 1,5
25.900
8.000
39.0
17.5
27
14
1784832000
1784832000
24-SDS-S12-M22E
S 12
PN 630
M 22 x 1,5
26.900
8.000
39.0
17.5
27
14
1784672000
1784672000
24-SDS-S14-M18E
S 14
PN 630
M 18 x 1,5
23.900
8.000
39.0
19.0
24
12
0784532000
0784532000
24-SDS-S14-M20E
S 14
PN 630
M 20 x 1,5
25.900
10.000
41.0
19.0
27
14
1785372000
1785372000
24-SDS-S16-M16E
S 16
PN 800
M 16 x 1,5
21.900
7.000
39.0
18.5
27
12
0784062000
0784062000
24-SDS-S16-M18E
S 16
PN 420
M 18 x 1,5
23.900
10.000
38.5
18.0
27
12
0784542000
0784542000
24-SDS-S16-M22E
S 16
PN 630
M 22 x 1,5
26.900
12.000
41.0
18.5
27
14
1784682000
1784682000
24-SDS-S16-M27E
S 16
PN 420
M 27 x 2
31.900
12.000
45.0
20.5
32
16
0784022000
0784022000
24-SDS-S20-M22E
S 20
PN 420
M 22 x 1,5
26.900
12.000
45.0
20.5
32
14
1785782000
1785782000
24-SDS-S20-M26E
S 20
PN 420
M 26 x 1,5
31.900
16.000
47.0
20.5
32
16
0784552000
0784552000
24-SDS-S20-M27E
S 20
PN 420
M 27 x 2
31.900
16.000
47.0
20.5
32
16
1798432000
1798432000
24-SDS-S25-M26E
S 25
PN 800
M 26 x 1,5
31.900
16.000
51.0
23.0
41
16
1784792000
1784792000
24-SDS-S25-M27E
S 25
PN 420
M 27 x 2
31.900
16.000
51.0
23.0
41
16
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D