카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
SDS Gewindereduzierung - SDS Gewindereduzierung
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Tube connection parts
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/1_rohranschlussteile/sds_gewindereduzierung.prj},{NB=1149182000},{BZ=1149182000},{VK=GP-SDS-G3/4E-IG1},{D2=G 3/4 A},{ND2=26.441},{D1=G 1},{ND1=33.249},{PN=PN 400},{D7=31.9},{DX=16.0},{L1=52.5},{SW1=41},{LOGO=1.15},{MV=17.500},{I1=24.5},{I2=16},{FORM=F},{NM=200},{INFO=Katalog},{BOHRD=dx},{EINF1=4},{A2=3.0},{INNENF1=6.0},{ADDR=29.3},{INFOPAGE=200}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
D2
Außengewinde
ⁿ/ₐ
D1
Innengewinde
ⁿ/ₐ
PN
Pressure
[bar]
D7
ein-BD
[mm]
DX
Bohr-D
ⁿ/ₐ
L1
Länge L1
[mm]
SW1
Width across flats
[mm]
I1
Gewindetiefe i1
[mm]
I2
Gewindetiefe i2
[mm]
FORM
ⁿ/ₐ
1149002000
1149002000
GP-SDS-G1/8E-IG3/8
G 1/8 A
G 3/8
PN 630
13.9
4.0
33.5
24
17.0
8
F
1149012000
1149012000
GP-SDS-G1/8E-IG1/4
G 1/8 A
G 1/4
PN 630
13.9
4.0
32.5
19
17.0
8
F
1149022000
1149022000
GP-SDS-G1/4E-IG3/4
G 1/4 A
G 3/4
PN 630
18.9
5.0
44.5
36
22.0
12
F
1149032000
1149032000
GP-SDS-G1/4E-IG1/2
G 1/4 A
G 1/2
PN 630
18.9
5.0
41.5
30
20.0
12
F
1149042000
1149042000
GP-SDS-G1/4E-IG3/8
G 1/4 A
G 3/8
PN 630
18.9
5.0
37.5
24
17.0
12
F
1149052000
1149052000
GP-SDS-G1/4E-IG1/8
G 1/4 A
G 1/8
PN 630
18.9
5.0
31.5
19
12.0
12
F
1149062000
1149062000
GP-SDS-G3/8E-IG3/4
G 3/8 A
G 3/4
PN 400
21.9
8.0
45.5
36
22.0
12
F
1149072000
1149072000
GP-SDS-G3/8E-IG1/2
G 3/8 A
G 1/2
PN 630
21.9
8.0
42.5
30
20.0
12
F
1149082000
1149082000
GP-SDS-G3/8E-IG1/4
G 3/8 A
G 1/4
PN 630
21.9
8.0
37.5
22
17.0
12
F
1149092000
1149092000
GP-SDS-G3/8E-IG1/8
G 3/8 A
G 1/8
PN 630
21.9
8.5
22.5
22
8.0
12
E
1149102000
1149102000
GP-SDS-G1/2E-IG11/4
G 1/2 A
G 1 1/4
PN 400
26.9
12.0
54.5
55
26.5
14
F
1149112000
1149112000
GP-SDS-G1/2E-IG1
G 1/2 A
G 1
PN 400
26.9
12.0
50.5
41
24.5
14
F
1149122000
1149122000
GP-SDS-G1/2E-IG3/4
G 1/2 A
G 3/4
PN 400
26.9
12.0
47.5
36
22.0
14
F
1149402000
1149402000
GP-SDS-G1/2E-IG1/2
G 1/2 A
G 1/2
PN 630
26.9
12.0
42.0
30
20.0
14
F
1149132000
1149132000
GP-SDS-G1/2E-IG3/8
G 1/2 A
G 3/8
PN 630
26.9
12.0
37.5
27
17.0
14
F
1149142000
1149142000
GP-SDS-G1/2E-IG1/4
G 1/2 A
G 1/4
PN 630
26.9
11.5
24.0
27
12.0
14
E
1149152000
1149152000
GP-SDS-G1/2E-IG1/8
G 1/2 A
G 1/8
PN 630
26.9
8.5
24.0
27
8.0
14
E
1149162000
1149162000
GP-SDS-G3/4E-IG11/2
G 3/4 A
G 1 1/2
PN 315
31.9
16.0
58.5
60
28.5
16
F
1149172000
1149172000
GP-SDS-G3/4E-IG11/4
G 3/4 A
G 1 1/4
PN 400
31.9
16.0
56.5
55
26.5
16
F
1149182000
1149182000
GP-SDS-G3/4E-IG1
G 3/4 A
G 1
PN 400
31.9
16.0
52.5
41
24.5
16
F
1149192000
1149192000
GP-SDS-G3/4E-IG1/2
G 3/4 A
G 1/2
PN 400
31.9
16.0
42.5
32
20.0
16
F
1149202000
1149202000
GP-SDS-G3/4E-IG3/8
G 3/4 A
G 3/8
PN 400
31.9
15.0
26.0
32
12.0
16
E
1149212000
1149212000
GP-SDS-G3/4E-IG1/4
G 3/4 A
G 1/4
PN 400
31.9
11.5
26.0
32
12.0
16
E
1149222000
1149222000
GP-SDS-G1E-IG11/2
G 1 A
G 1 1/2
PN 315
39.9
20.0
61.0
60
28.5
18
F
1149232000
1149232000
GP-SDS-G1E-IG11/4
G 1 A
G 1 1/4
PN 400
39.9
20.0
59.0
55
26.5
18
F
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D