카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Dichtungen O-Ring DKO - GP Dichtungen O-Ring DKO
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Tube connection parts
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/1_rohranschlussteile/dichtungen_oring_dko.prj},{NB=0900489700},{BZ=0900489700},{VK=GP-OR-33,3x2,4-FKM80},{REIHE=S 38},{OR=33,3 x 2,4},{D=33.30},{S1=2.40},{INFO=Katalog},{PPAGE=226}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE
Tube OD d1
ⁿ/ₐ
OR
O-Ring d x s
ⁿ/ₐ
0900009900
0900009900
GP-OR-4x1,5-NBR80
L 6 / S 6
4 x 1,5
0900029900
0900029900
GP-OR-6x1,5-NBR80
L 8 / S 8
6 x 1,5
0900419900
0900419900
GP-OR-7,5x1,5-NBR80
L 10 / S 10
7,5 x 1,5
0900429900
0900429900
GP-OR-9x1,5-NBR80
L 12 / S 12
9 x 1,5
0900449900
0900449900
GP-OR-12x2-NBR80
L 15 / S 16
12 x 2
0900389900
0900389900
GP-OR-15x2-NBR80
L 18
15 x 2
0906199900
0906199900
GP-OR-20x2-NBR80
L 22
20 x 2
0906589900
0906589900
GP-OR-26x2-NBR80
L 28
26 x 2
0900929900
0900929900
GP-OR-32x2,5-NBR80
L 35
32 x 2,5
0900949900
0900949900
GP-OR-38x2,5-NBR80
L 42
38 x 2,5
0900439900
0900439900
GP-OR-10x2-NBR80
S 14
10 x 2
0900459900
0900459900
GP-OR-16,3x2,4-NBR80
S 20
16,3 x 2,4
0900469900
0900469900
GP-OR-20,3x2,4-NBR80
S 25
20,3 x 2,4
0900479900
0900479900
GP-OR-25,3x2,4-NBR80
S 30
25,3 x 2,4
0900489900
0900489900
GP-OR-33,3x2,4-NBR80
S 38
33,3 x 2,4
0900009700
0900009700
GP-OR-4x1,5-FKM80
L 6 / S 6
4 x 1,5
0900029700
0900029700
GP-OR-6x1,5-FKM80
L 8 / S 8
6 x 1,5
0900419700
0900419700
GP-OR-7,5x1,5-FKM80
L 10 / S 10
7,5 x 1,5
0900429700
0900429700
GP-OR-9x1,5-FKM80
L 12 / S 12
9 x 1,5
0900449700
0900449700
GP-OR-12x2-FKM80
L 15 / S 16
12 x 2
0900389700
0900389700
GP-OR-15x2-FKM80
L 18
15 x 2
0906199700
0906199700
GP-OR-20x2-FKM80
L 22
20 x 2
0906589700
0906589700
GP-OR-26x2-FKM80
L 28
26 x 2
0900929700
0900929700
GP-OR-32x2,5-FKM80
L 35
32 x 2,5
0900949700
0900949700
GP-OR-38x2,5-FKM80
L 42
38 x 2,5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D