카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
BV-10 union nuts - Tube connection part
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Tube connection parts
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/1_rohranschlussteile/bv10_ueberwurfmuttern.prj},{NB=0032402100},{BZ=0032402100},{VK=24-BV10N-L35},{REIHE1=L 35},{GEWD3=M 45 x 2},{PN=PN 250},{SW3=50},{H=28.0},{P=2.000},{D3H=20.0},{D3H1=15.0},{D3=45},{D1=35},{INFO=Katalog},{INFO2=INFO}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
ⁿ/ₐ
GEWD3
Thread d3
[mm]
PN
Pressure
[bar]
SW3
Width across flats for union nut
[mm]
H
Height
[mm]
0032002100
0032002100
24-BV10N-L6
L 6
M 12 x 1,5
PN 500
14
17.8
0032052100
0032052100
24-BV10N-L8
L 8
M 14 x 1,5
PN 500
17
17.8
0032102100
0032102100
24-BV10N-L10
L 10
M 16 x 1,5
PN 500
19
18.8
0032152100
0032152100
24-BV10N-L12
L 12
M 18 x 1,5
PN 400
22
18.8
0032202100
0032202100
24-BV10N-L15
L 15
M 22 x 1,5
PN 400
27
20.3
0032252100
0032252100
24-BV10N-L18
L 18
M 26 x 1,5
PN 400
32
21.3
0032302100
0032302100
24-BV10N-L22
L 22
M 30 x 2
PN 250
36
24.0
0032352100
0032352100
24-BV10N-L28
L 28
M 36 x 2
PN 250
41
25.0
0032402100
0032402100
24-BV10N-L35
L 35
M 45 x 2
PN 250
50
28.0
0032452100
0032452100
24-BV10N-L42
L 42
M 52 x 2
PN 250
60
28.0
0032552100
0032552100
24-BV10N-S8
S 8
M 16 x 1,5
PN 800
19
20.0
0032602100
0032602100
24-BV10N-S10
S 10
M 18 x 1,5
PN 800
22
21.5
0032652100
0032652100
24-BV10N-S12
S 12
M 20 x 1,5
PN 630
24
21.5
0032702100
0032702100
24-BV10N-S14
S 14
M 22 x 1,5
PN 630
27
26.0
0032752100
0032752100
24-BV10N-S16
S 16
M 24 x 1,5
PN 630
30
26.0
0032802100
0032802100
24-BV10N-S20
S 20
M 30 x 2
PN 420
36
30.5
0032852100
0032852100
24-BV10N-S25
S 25
M 36 x 2
PN 420
46
38.0
0032902100
0032902100
24-BV10N-S30
S 30
M 42 x 2
PN 420
50
39.0
0032952100
0032952100
24-BV10N-S38
S 38
M 52 x 2
PN 420
60
46.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D