카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Nuts, DIN 3871 Form A - Metric fine thread, cylindrical
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Nuts
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/15_ueberwurfschrauben/ueberwurfschraube.prj},{NB=0001152000},{BZ=0001152000},{VK=GP-SU-LL8-M12},{INFO=Katalog},{REIHE1=LL 8},{D1=8.000},{PN=PN 100},{GEWD3=M 12 x 1},{SW3=12},{H=14},{I=9.5},{NDM=12.000},{P=1.000},{AUSLAUF=1.600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
[bar]
GEWD3
Thread d3
ⁿ/ₐ
SW3
Width across flats for union nut
[mm]
H
Height
[mm]
I
Thread length i
[mm]
0001002000
0001002000
GP-SU-LL4-M8
LL 4
PN 100
M 8 x 1
8
12
8.0
0001102000
0001102000
GP-SU-LL6-M10
LL 6
PN 100
M 10 x 1
10
13
9.0
0001152000
0001152000
GP-SU-LL8-M12
LL 8
PN 100
M 12 x 1
12
14
9.5
0002002000
0002002000
GP-SU-L6-M12
L 6
PN 250
M 12 x 1,5
12
16
11.5
0002052000
0002052000
GP-SU-L8-M14
L 8
PN 250
M 14 x 1,5
14
16
11.5
0002102000
0002102000
GP-SU-L10-M16
L 10
PN 250
M 16 x 1,5
17
17
11.5
0002152000
0002152000
GP-SU-L12-M18
L 12
PN 250
M 18 x 1,5
19
18
12.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D