B Ø 32 - Medium load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series B
Powered by
CAD모델 선택
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/b/b_32.prj},{NB=B32-102(0)},{CODE=B32-102},{DH=32},{DD=16},{LO=102},{RG=58.8},{SX=0.0},{S1=25.5},{F1=1499},{S2=30.6},{F2=1799},{S3=34.4},{F3=2024},{SN=38.3},{FN=2252},{SB=48},{FB=2822},{MAT=Cr-Si},{BXH=6.8 x 4},{DE=31},{DE1=31.000},{B=6.800},{RG1=58.800},{H=4.000},{DDNUM=16.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
B32-038
B32-038
32
16
38
185
0.000
38.000
9.5
1758
11.4
2109
12.8
2373
14.3
2646
16.3
6.8 x 4
B32-044
B32-044
32
16
44
158
0.000
44.000
11
1738
13.2
2086
14.9
2346
16.5
2607
18.9
6.8 x 4
B32-051
B32-051
32
16
51
134
0.000
51.000
12.8
1715
15.3
2050
17.2
2306
19.1
2559
23.1
6.8 x 4
B32-064
B32-064
32
16
64
99
0.000
64.000
16
1584
19.2
1901
21.6
2138
24
2376
28.5
6.8 x 4
B32-076
B32-076
32
16
76
80.5
0.000
76.000
19
1530
22.8
1835
25.7
2065
28.5
2294
34.2
6.8 x 4
B32-089
B32-089
32
16
89
69.1
0.000
89.000
22.3
1541
26.7
1845
30.0
2076
33.4
2308
40.4
6.8 x 4
B32-102
B32-102
32
16
102
58.8
0.000
102.000
25.5
1499
30.6
1799
34.4
2024
38.3
2252
48
6.8 x 4
B32-115
B32-115
32
16
115
51.5
0.000
115.000
28.8
1483
34.5
1777
38.8
1999
43.1
2220
54.3
6.8 x 4
B32-127
B32-127
32
16
127
44.8
0.000
127.000
31.8
1425
38.1
1707
42.9
1920
47.6
2132
59.2
6.8 x 4
B32-139
B32-139
32
16
139
42.3
0.000
139.000
35
1481
42
1777
46.9
1984
52.5
2221
65.3
6.8 x 4
B32-152
B32-152
32
16
152
37.8
0.000
152.000
38
1436
45.6
1724
51.3
1939
57
2155
73
6.8 x 4
B32-178
B32-178
32
16
178
32.5
0.000
178.000
44.5
1446
53.4
1736
60.1
1952
66.8
2171
84.5
6.8 x 4
B32-203
B32-203
32
16
203
28.9
0.000
203.000
50.8
1468
60.9
1760
68.5
1980
76.1
2199
96.9
6.8 x 4
B32-254
B32-254
32
16
254
21.4
0.000
254.000
63.5
1359
76.2
1631
85.7
1835
95.3
2039
120.9
6.8 x 4
B32-305
B32-305
32
16
305
18.3
0.000
305.000
76.3
1396
91.5
1674
103
1884
114.4
2094
146.9
6.8 x 4
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D