10-AS-2FG-A (Inch) - Speed Controller With One-touch Fitting(Inch)/Stainless Steel Series/In-line Type/Clean Series
SMC
bp3_flow_control_equipment
ASxx2F/FS/FG-A Speed Controller With One-touch Fitting/In-line Type
Powered by
CAD모델 선택
{smc/bp3_flow_control_equipment/as_2f-a/10_as_2fg_a_inch.prj},{NB=10-AS2052FG-07A},{MODEL=10-AS2052FG-07A},{TYPE=(10) Clean Series},{D=1/4},{OD=6.350},{D1=13.2},{X=12.0},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=52.2},{L2=7.6},{L3=17.2},{L4MAX=36.2},{L4MIN=34.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=13.5},{CNSMASSEXACT=12.1},{A=7.100},{B=2.000},{C=6.900},{E=11.030},{F=9.830}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
Applicable tubing O.D.
ⁿ/ₐ
OD
ⁿ/ₐ
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1002FG-01A
10-AS1002FG-01A
(10) Clean Series
1/8
3.175
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
3.7
10-AS1002FG-03A
10-AS1002FG-03A
(10) Clean Series
5/32
3.969
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
4.0
10-AS1002FG-07A
10-AS1002FG-07A
(10) Clean Series
1/4
6.350
12.0
10.9
0.0
3.3
5.5
9.4
10.0
40.1
6.2
12.9
25.2
24.1
11.0
15.4
8.8
12.8
13.5
5.2
10-AS2002FG-03A
10-AS2002FG-03A
(10) Clean Series
5/32
3.969
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.5
6.1
10-AS2002FG-07A
10-AS2002FG-07A
(10) Clean Series
1/4
6.350
12.0
10.9
0.0
3.3
5.5
12.0
12.0
43.2
6.5
13.6
31.6
30.2
12.6
17.0
10.5
12.8
13.5
7.1
10-AS2052FG-07A
10-AS2052FG-07A
(10) Clean Series
1/4
6.350
13.2
12.0
0.0
4.3
7.8
13.0
16.0
52.2
7.6
17.2
36.2
34.6
17.0
22.5
12.0
16.1
13.5
12.1
10-AS2052FG-09A
10-AS2052FG-09A
(10) Clean Series
5/16
7.938
15.2
13.5
0.0
4.3
7.8
13.0
16.0
56.0
8.5
18.1
37.1
35.5
17.0
22.5
12.0
16.1
14.6
13.8
10-AS3002FG-07A
10-AS3002FG-07A
(10) Clean Series
1/4
6.350
13.2
12.0
0.0
4.3
8.0
16.6
20.0
57.8
9.8
21.7
42.9
41.3
22.0
25.0
12.0
20.5
13.5
17.9
10-AS3002FG-09A
10-AS3002FG-09A
(10) Clean Series
5/16
7.938
15.2
13.5
0.0
4.3
8.0
16.6
20.0
63.8
9.8
21.7
42.9
41.3
22.0
25.0
12.0
20.5
14.6
20.0
10-AS3002FG-11A
10-AS3002FG-11A
(10) Clean Series
3/8
9.525
18.5
16.0
0.0
4.3
8.0
16.6
20.0
67.6
9.8
21.7
42.9
41.3
22.0
25.0
12.0
20.5
16.4
25.0
10-AS4002FG-11A
10-AS4002FG-11A
(10) Clean Series
3/8
9.525
18.5
16.0
0.0
4.3
8.0
18.8
26.0
74.7
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
16.4
36.7
10-AS4002FG-13A
10-AS4002FG-13A
(10) Clean Series
1/2
12.700
21.7
20.0
0.0
4.3
8.0
18.8
26.0
79.1
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
18.7
40.4
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D