카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX IT side panel, horizontal divided - VX IT side panel, horizontal divided
Rittal
System accessories
Walls
Side panels
Powered by
CAD모델 선택
{rittal/sys_zub/waende/seitenwaende/vx_it_seitenwand_hor_geteilt_asmtab.prj},{NB=5301.257},{BEST=5301.257},{VIS=1},{DETAIL=1},{INFO=PDF Katalog},{BEZ1=VX IT Seitenwand, horizontal geteilt},{BEZ2=abschließbar, HxT 2200x1000 mm, RAL 7035},{H=2200},{T=1000},{VE=2 St.},{H1=996},{H2=1013.7},{T1=762.5},{T2=786.7},{T3=648},{TT=1},{RAL=0.76,0.79,0.77,0.00},{FARBE=RAL7035},{CNSECLASS51=27-18-21-01},{CNSECLASS70=27-18-21-01},{CNSECLASS80=27-18-21-01},{CNSETIM40=EC002524},{PPATH=assemblies/vx_it_seitenwand_hor_geteilt_asmtpl.prj},{GEW=19.800}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Part Number
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
H
For enclosures Height
[mm]
T
For enclosures depth
[mm]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
5301.250
5301.250
VX IT side panel, horizon...
lockable, HxD 2000x1000 m...
2000
1000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
18.600
5301.254
5301.254
VX IT side panel, horizon...
lockable, HxD 2000x1200 m...
2000
1200
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
22.450
5301.257
5301.257
VX IT side panel, horizon...
lockable, HxD 2200x1000 m...
2200
1000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
19.800
5301.261
5301.261
VX IT side panel, horizon...
lockable, HxD 2200x1200 m...
2200
1200
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
25.200
5301.264
5301.264
VX IT side panel, horizon...
lockable, HxD 2450x1000 m...
2450
1000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
22.000
5301.265
5301.265
VX IT side panel, horizon...
lockable, HxD 2450x1200 m...
2450
1200
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
26.400
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D