카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Sidewalls SS 316 - Walls
Rittal
System accessories
Walls
Side panels
Powered by
CAD모델 선택
{rittal/sys_zub/waende/seitenwaende/sidepanel_ss.prj},{NB=9977.480(0)},{PN=9977480},{BEST=9977.480},{STX=53.75000},{STY=1830.000},{SBX=53.75000},{SBY=83.50000},{SW=355.000},{STH=20.000},{VER=1.000},{DETAIL=0},{VV=2},{INFO=PDF Katalog},{BEZ1=Seitenwände Paar},{BEZ2=für Schränke (HxT): 2000 X 500 mm},{H=2000},{T=500},{SH=2000},{ST=500},{AH=1997},{AT=462},{VERS=12},{A=462.5},{B=1997},{L1=825},{L2=440.5},{GEW=13,65},{INFOPAGE=hb34_s534},{CNSECLASS51=27-18-21-01},{CNSECLASS70=27-18-21-01},{CNSECLASS80=27-18-21-01},{CNSETIM40=EC002524},{NOH=15.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
PN
Part Number
ⁿ/ₐ
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
H
For enclosures Height
[mm]
T
For enclosures Depth
[mm]
A
Depth
[mm]
B
Height
[mm]
L1
Height
[mm]
L2
Height
[mm]
GEW
Weight
[kg]
9977478
9977478
9977.478
Side panels, pair
for 1800 x 500 mm
1800
500
462.5
1797
725
440.5
11
9977479
9977479
9977.479
Side panels, pair
for 1800 x 600 mm
1800
600
562.5
1797
725
540.5
13,5
9977480
9977480
9977.480
Side panels, pair
for 2000 x 500 mm
2000
500
462.5
1997
825
440.5
13,65
9977481
9977481
9977.481
Side panels, pair
for 2000 x 600 mm
2000
600
562.5
1997
825
540.5
14,6
9977482
9977482
9977.482
Side panels, pair
for 2000 x 800 mm
2000
800
762.5
1997
825
740.5
19,3
9977483
9977483
9977.483
Side panels, pair
for 2200 x 600 mm
2200
600
562.5
2197
925
540.5
18,1
9977484
9977484
9977.484
Side panels, pair
for 2200 x 800 mm
2200
800
762.5
2197
925
740.5
25
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D