카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX IT 19" mounting angles, dynamic rear - VX IT 19" mounting angles, dynamic rear
Rittal
System accessories
19'' installation system
Mounting angles
Powered by
CAD모델 선택
{rittal/sys_zub/19_ausbautechnik/profilschienen/profil_19_dyn_hinten_vx_it.prj},{NB=5302.153(2)},{BEST=5302.153},{BESTNEW=-},{BESTOLD=5302153},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=VX IT 19\"-Profilschienen dynamic, hinten},{BEZ2=38 HE},{H=1800},{VE=2},{GEW=12.320},{COD=18HD},{CNSECLASS51=27-18-09-04},{CNSECLASS70=27-18-09-07},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620},{FARBE=RAL 7035},{VERS=1},{S=2.50},{H1=38},{L1=1702.000},{L2=1644.650},{L3=35.825},{INFOPAGE=-}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
H
For enclosures Height
[mm]
VE
Packs of
ⁿ/ₐ
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
341853(2)
341853
VX IT 19" mounting angles...
24 U
1200
2
0.000
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
5302.153(2)
5302.153
VX IT 19" mounting angles...
38 U
1800
2
12.320
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
5302.155(2)
5302.155
VX IT 19" mounting angles...
42 U
2000
2
13.660
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
5302.157(2)
5302.157
VX IT 19" mounting angles...
47 U
2200
2
0.000
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
341851(2)
341851
VX IT 19" mounting angles...
52 U
2450
2
0.000
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D