카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Depth-variable slide rails - 482,6 mm (19˝) für TS IT, 80/150 kg
Rittal
System accessories
19'' installation system
Slide rails
Powered by
CAD모델 선택
{rittal/sys_zub/19_ausbautechnik/gleitschienen/gleitschienen_tiefen_asmtab.prj},{NB=5501.460(400)},{BEST=5501.460},{DETAIL=1},{INFO=PDF Katalog},{BEZ1=Gleitschienen},{BEZ2=für TS IT},{BEZ3=tiefenvariabel, 19\"-Ebenenabstand 400 - 600 mm},{EA=400},{E=400 - 600},{B=80},{VE=2 St.},{VERS=1},{FARBE=0.76,0.79,0.77,0.00},{XX=759},{PPATH=assemblies/gleitschienen_asmtpl.prj},{INFOPAGE=hb34_s687},{VERS1=1},{GEW=2.360},{CNSECLASS51=27-18-25-04},{CNSECLASS70=27-18-25-90},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Model No. SZ
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
Load capacity
[kg]
VE
Packs of
ⁿ/ₐ
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5501.460(400)
5501.460
Slide rails
for TS IT
variable slide rails, 19"...
80
2
2.360
27-18-25-04
27-18-25-90
27-18-92-61
EC002620
5501.480(600)
5501.480
Slide rails
for TS IT
variable slide rails, 19"...
150
2
3.750
27-18-25-04
27-18-25-90
27-18-92-61
EC002620
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D