카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
PLS special busbars
Rittal
Power distribution
RiLine60
RiLine60 busbar system
RiLine accessories
Busbars
Powered by
CAD모델 선택
{rittal/stromverteilungs/sammelschienensysteme/riline60/riline_zubehoer/sammelschienen/pls_sammelschiene.prj},{NB=3525.010},{BEST=3525.010},{BEZ1=PLS Spezial-Sammelschiene E-Cu 800A},{BEZ2=895mm lang},{INFO=PDF Katalog},{INFOPAGE=hb33_s312},{VERS=1},{L=895},{VE=3},{VER=1},{CNSECLASS51=27-37-03-01},{CNSECLASS70=27-37-03-03},{CNSECLASS80=27-37-03-03},{CNSETIM40=EC001522},{GEW=6.960}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
L
Length
[mm]
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
3509.000
3509.000
PLS special busbar E-Cu 8...
2400mm long
2400
1
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
6.740
3516.000
3516.000
PLS special busbar E-Cu 1...
2400mm long
2400
1
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
19.210
3524.000
3524.000
PLS special busbar E-Cu 8...
495mm long
495
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
3.840
3525.000
3525.000
PLS special busbar E-Cu 8...
695mm long
695
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
5.400
3525.010
3525.010
PLS special busbar E-Cu 8...
895mm long
895
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
6.960
3526.000
3526.000
PLS special busbar E-Cu 8...
1095mm long
1095
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
8.520
3527.000
3527.000
PLS special busbar E-Cu 1...
495mm long
495
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
11.850
3528.000
3528.000
PLS special busbar E-Cu 1...
695mm long
695
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
16.860
3528.010
3528.010
PLS special busbar E-Cu 1...
895mm long
895
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
21.720
3529.000
3529.000
PLS special busbar E-Cu 1...
1095mm long
1095
3
27-37-03-01
27-37-03-03
27-37-03-03
EC001522
26.580
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D