카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
System covers - RiLine accessories Connection system
Rittal
Power distribution
RiLine60
RiLine60 busbar system
RiLine accessories
Connection system
Powered by
CAD모델 선택
{rittal/stromverteilungs/sammelschienensysteme/riline60/riline_zubehoer/anschlusstechnik/systemabdeckungen_asmtab.prj},{NB=3087.000},{BEST=3087.000},{DETAIL=2},{INFO=PDF Katalog},{B=100},{T=80},{H60=230},{H100=325},{BEZ1=Systemabdeckung},{BEZ2=100mm breit / 80mm hoch},{VE=4 St.},{INFOPAGE=hb33_s316},{H=79.500},{PPATH=assemblies/systemabdeckungen_asmtpl.prj},{CNSECLASS51=27-37-24-02},{CNSECLASS70=27-14-24-14},{CNSECLASS80=27-14-24-14},{CNSETIM40=EC000775},{GEW=1.384}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Model No. SV
ⁿ/ₐ
B
Width
[mm]
T
Depth
[mm]
H60
Height 60 mm
[mm]
H100
Height 100 mm
[mm]
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
3086.000
3086.000
50
80
230
325
System cover
50mm wide / 80mm high
4
27-37-24-02
27-14-24-14
27-14-24-14
EC000775
1.016
3087.000
3087.000
100
80
230
325
System cover
100mm wide / 80mm high
4
27-37-24-02
27-14-24-14
27-14-24-14
EC000775
1.384
3090.000
3090.000
100
110
230
325
System cover
100mm wide / 110mm high
4
27-37-24-02
27-14-24-14
27-14-24-14
EC000775
1.792
3088.000
3088.000
200
80
230
325
System cover
200mm wide / 80mm high
4
27-37-24-02
27-14-24-14
27-14-24-14
EC000775
2.040
3091.000
3091.000
200
110
230
325
System cover
200mm wide / 110mm high
4
27-37-24-02
27-14-24-14
27-14-24-14
EC000775
2.596
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D