카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Rated current max. 160 – 250 A - 4-pole
Rittal
Power distribution
RiLine60
RiLine60 busbar system
Component adaptors
Powered by
CAD모델 선택
{rittal/stromverteilungs/sammelschienensysteme/riline60/geraeteadapter/cb_gerateadapter_160_250a_4_polig.prj},{NB=9342.514},{BEST=9342.514},{DETAIL=1},{INFOWWW=Webseite},{BEZ1=CB Geräteadapter 160A, 690V, 4-polig},{BEZ2=120x287mm, Abgang unten},{B=120},{H=277},{VE=1 St.},{GEW=1.400},{INFOPAGE=hb34_s229},{VERS=2},{CNSECLASS51=27-37-06-02},{CNSECLASS70=27-40-06-13},{CNSECLASS80=27-37-03-04},{CNSETIM40=EC001531}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
VE
Packs of
ⁿ/ₐ
GEW
Gewicht
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
9342.504
9342.504
Circuit-breaker component...
120x287mm, outlet top
120
277
1 pc(s).
1.425
27-37-06-02
27-40-06-13
27-37-03-04
EC001531
9342.514
9342.514
Circuit-breaker component...
120x287mm, outlet bottom
120
277
1 pc(s).
1.400
27-37-06-02
27-40-06-13
27-37-03-04
EC001531
9345.604
9345.604
Circuit-breaker component...
250A, 690V, 4-polig, outl...
140
310
1 pc(s).
2.503
27-37-06-02
27-40-06-13
27-37-03-04
EC001531
9345.614
9345.614
Circuit-breaker component...
250A, 690V, 4-polig, outl...
140
310
1 pc(s).
2.502
27-37-06-02
27-40-06-13
27-37-03-04
EC001531
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D