카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Fuse holder 61 – 400 A (3-pole) - RiLine Class fuse elements
Rittal
Power distribution
RiLine60
RiLine60 busbar system
Class fuse elements
Powered by
CAD모델 선택
{rittal/stromverteilungs/sammelschienensysteme/riline60/class_sicherungs/fuseholder_61_asmtab.prj},{NB=9345.200},{BEST=9345.200},{INFO=PDF Katalog},{B=210},{H=288},{BEZ1=Fuseholder Class J, 101 - 200A, 3polig},{BEZ2=für Schienenmittenabstand 60mm},{VE=1 St.},{VERS=3},{VERSX=2},{INFOPAGE=hb33_s309},{PPATH=assemblies/fuseholder_61_asmtpl.prj},{CNSECLASS51=27-37-06-02},{CNSECLASS70=27-40-06-13},{CNSECLASS80=27-40-06-13},{CNSETIM40=EC001900},{STATUSPIM=},{EOLDATE=},{GEW=3.940}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Model No.
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9345.100
9345.100
184
288
Fuse holder Class J, 61 -...
For bar centre distance 6...
1
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
2.620
9345.110
9345.110
184
288
Fuse holder Class J, 61 -...
For mounting plate assemb...
1
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
9345.200
9345.200
210
288
Fuse holder Class J, 101 ...
For bar centre distance 6...
1
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
3.940
9345.210
9345.210
210
288
Fuse holder Class J, 101 ...
For mounting plate assemb...
1
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
9345.400
9345.400
250
328
Fuse holder Class J, 201 ...
For bar centre distance 6...
1
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
5.320
9345.410
9345.410
250
353
Fuse holder Class J, 201 ...
For mounting plate assemb...
1
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D