카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Mini-PLS busbar connection adaptors (3-pole) - Mini-PLS busbar system (40 mm)
Rittal
Power distribution
RiLine60
Mini-PLS busbar system
Powered by
CAD모델 선택
{rittal/stromverteilungs/sammelschienensysteme/mini_pls/anschlussadapter_63a.prj},{NB=9612.000},{BEST=9612.000},{INFO=PDF Katalog},{VERS=1},{DETAIL=0},{B=116},{H=182},{BEZ1=Mini-PLS Anschlussadapter 63A bis 250A},{BEZ2=für Rundleiter bis 120mm²/lam. Kupfer},{VE=1 St.},{INFOPAGE=hb33_s270},{CNSECLASS51=27-37-06-02},{CNSECLASS70=27-40-06-13},{CNSECLASS80=27-37-03-04},{CNSETIM40=EC001531},{GEW=1.080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Model No. SV
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9612.000
9612.000
116
182
Mini-PLS busbar connectio...
für Rundleiter bis 120mm²...
1
27-37-06-02
27-40-06-13
27-37-03-04
EC001531
1.080
9613.000
9613.000
54
160
Mini-PLS busbar connectio...
für Rundleiter bis 35mm²/...
1
27-37-06-02
27-40-06-13
27-37-03-04
EC001531
0.450
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D