카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Optipanel - OP Depth 50, 100, 150
Rittal
Enclosure systems
Operating housings
Optipanel-Panel
Powered by
CAD모델 선택
{rittal/schaltschranksys/bedien/optipanel_std/op_standard_1_asmtab.prj},{NB=6380.040(2)},{BEST=6380.040},{VER=1},{GEW=6.600},{TIEFE=100},{FPB=482.6},{FPH1=354.8},{FPH2=0.0},{FPH3=0.0},{FPH=354.8},{FPT=1.0},{ETTYP=2},{FG=0},{TA=2},{RW=2},{TG=0},{TGB=40},{TGH=40},{ZU=0},{INFO=PDF Katalog},{BEZ1=Optipanel},{BEZ2=Aluminium-Strangpressprofil},{BEZ3=},{BEZ=Optipanel für TFT BHT 482,6 mm (19 Zoll) x 354,8 mm x (8 HE) x 100 mm},{FUER=482.6 (19\") x 354.8 (8HE)},{GA=527x399x110},{AUSF=20220},{TAS=120x65},{LIEFERUNG=ab Lager},{FG1=0,'Ohne Trennsteg',1,'Mit einer Adapterplatte',3,'Mit Distanz- und Einbaublende, oben',4,'Mit Distanz- und Einbaublende, unten',5,'Mit Frontplatte scharniert'},{FG2=1,'Mit Dichtsteg',2,'Mit Trennsteg'},{DETAIL=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
6380.020(2)
6380.020
Optipanel
Extruded aluminium sectio...
5.300
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6380.000(2)
6380.000
Optipanel
Extruded aluminium sectio...
6.200
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6380.040(2)
6380.040
Optipanel
Extruded aluminium sectio...
6.600
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6380.400(2)
6380.400
Optipanel
Extruded aluminium sectio...
5.800
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6380.410(2)
6380.410
Optipanel
Extruded aluminium sectio...
7.300
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6380.510(2)
6380.510
Optipanel
Extruded aluminium sectio...
8.300
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
6380.610(2)
6380.610
Optipanel
Extruded aluminium sectio...
9.200
27-18-05-05
27-18-05-05
27-18-05-05
EC002504
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D