카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX IT Rack standard - vented
Rittal
IT Solutions
IT-Racks
Powered by
CAD모델 선택
{rittal/it_solutions/0_it_gehaeuse/vx_it_71x_asmtab.prj},{NB=5309.716(2)},{BEST=5309.716},{TD=716},{SD=1},{B=800},{H=2000},{CDH1=65.5},{CDH2=2000.5},{CDB1=399.5},{CDB2=399.5},{CDT1=521.500},{CDT2=504.000},{T=1000},{HE=42},{PL1=0.0},{PL3=0},{PVV=3},{PVH=3},{TS=1},{TSO=1},{VEM=1},{MSU=0},{EA1=87.50},{EA2=720},{VER=2},{VERS=2},{DB=1},{BW=0},{FLB=0},{ZOLL=1},{SW=0},{RW=0},{SC=0},{BB=1},{GEW=MIN},{B6=0},{B7=0},{B3=800},{B1=800},{B2=712},{H1=2000},{H2=100},{H3=1912},{H4=0},{T3=1000},{T1=1000},{T2=912},{VV=0},{DIST19=MIN},{Y=0.000},{YY=100.000},{X4=1.000},{TT=958},{VER1=2.000},{X1=100.000},{X2=0.000},{X3=0.000},{X=0.000},{SS=1},{BEZ1=VX IT Rack standard RAL 9005},{BEZ2=42 HE belüftet},{FARBE=RAL 9005},{FARBE1=RAL 7035},{BESTGEH=8611.070},{DETAIL=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Part number
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
HE
HE/U
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5307.714(2)
5307.714
VX IT Rack standard RAL 9...
42 U vented
800
2000
800
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5309.716(2)
5309.716
VX IT Rack standard RAL 9...
42 U vented
800
2000
1000
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5311.716(2)
5311.716
VX IT Rack standard RAL 9...
42 U vented
800
2000
1200
42
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5316.716(2)
5316.716
VX IT Rack standard RAL 9...
47 U vented
800
2200
1200
47
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D