카탈로그: PlaSteel
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S280 - Adjustable clamps with square thread screw
PlaSteel
Ranco
Clamps
Powered by
CAD모델 선택
{ranco/ranco/clamps/s280_asmtab.prj},{NB=S280.18160},{COD=S280.18160},{A=25},{B=50},{L=160},{H=15-70},{C=19},{D=60},{PHI=30x6},{PHINDM=30},{PHIP=6},{E=15},{F=15},{T=16-18},{W=1100},{MAT=Hardened painted steel R>700 N/mm²},{PPATH=s280_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
Length L
[mm]
H
[mm]
C
[mm]
D
[mm]
PHI
O
ⁿ/ₐ
E
[mm]
F
[mm]
T
ⁿ/ₐ
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S280.14100
S280.14100
20
40
100
15-50
15
40
20x4
12
12
12-14
430
Hardened painted steel R>...
S280.14125
S280.14125
20
40
125
15-50
15
45
20x4
12
12
12-14
580
Hardened painted steel R>...
S280.14160
S280.14160
20
40
160
15-50
15
60
20x4
12
12
12-14
760
Hardened painted steel R>...
S280.18125
S280.18125
25
50
125
15-70
19
45
20x4
15
15
16-18
900
Hardened painted steel R>...
S280.18160
S280.18160
25
50
160
15-70
19
60
30x6
15
15
16-18
1100
Hardened painted steel R>...
S280.18200
S280.18200
25
50
200
15-70
19
80
30x6
15
15
16-18
1430
Hardened painted steel R>...
S280.22160
S280.22160
30
60
160
15-70
23
60
30x6
15
20
20-22
1580
Hardened painted steel R>...
S280.22200
S280.22200
30
60
200
15-70
23
80
30x6
15
20
20-22
2030
Hardened painted steel R>...
S280.26200
S280.26200
40
70
200
15-70
27
80
30x6
25
23
24
3160
Hardened painted steel R>...
S280.26250
S280.26250
40
70
250
15-70
27
100
30x6
25
23
24
4080
Hardened painted steel R>...
S280.26300
S280.26300
40
70
300
15-70
27
100
30x6
25
23
24
5200
Hardened painted steel R>...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D