카탈로그: Pflitsch
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland multiple brass - metric
Pflitsch
Cable Gland
UNI Dicht Metric
Brass gland
Powered by
CAD모델 선택
{pflitsch/1_kabelv/1_uni_m/1_messing/u72_uni_mehrfach_mess.prj},{NB=PFLITSCH 23254 dm4x8},{A=M32x1,5},{ANENN=32.000},{ARTNR1=23254},{EINSATZ=m4x8},{WERKSTOFF=Messing, vernickelt},{DICHTEINSATZ=},{INFO=INFO PDF},{VE=25},{GEWICHT=MIN},{MAT1JA=1},{MAT2JA=1},{MAT3JA=1},{MAT4JA=1},{D=8.0},{C=25},{SW1=35x38.5},{SW1S=35.000},{SW1E=38.000},{SW2=30x33.5},{SW2S=30.000},{SW2E=33.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
A
Connecting thread
ⁿ/ₐ
EINSATZ
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
D
[mm]
C
[mm]
SW1
ⁿ/ₐ
SW2
ⁿ/ₐ
PFLITSCH 21249 dm1x3
M12x1,5
m1x3
Brass gland
21249 dm1x3
50
5.0
20
14x15.5
14x15.5
PFLITSCH 21249 dm1x4
M12x1,5
m1x4
Brass gland
21249 dm1x4
50
5.0
20
14x15.5
14x15.5
PFLITSCH 21249 dm1x5
M12x1,5
m1x5
Brass gland
21249 dm1x5
50
5.0
20
14x15.5
14x15.5
PFLITSCH 21650 dm1x1,5S/1...
M16x1,5
m1x1,5S/1x4
Brass gland
21650 dm1x1,5S/1x4
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm1x3
M16x1,5
m1x3
Brass gland
21650 dm1x3
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm1x4
M16x1,5
m1x4
Brass gland
21650 dm1x4
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm1x5
M16x1,5
m1x5
Brass gland
21650 dm1x5
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm2x1,2
M16x1,5
m2x1,2
Brass gland
21650 dm2x1,2
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm2x3
M16x1,5
m2x3
Brass gland
21650 dm2x3
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm2x4
M16x1,5
m2x4
Brass gland
21650 dm2x4
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm3x3
M16x1,5
m3x3
Brass gland
21650 dm3x3
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm3x3,5
M16x1,5
m3x3,5
Brass gland
21650 dm3x3,5
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm4x1,4
M16x1,5
m4x1,4
Brass gland
21650 dm4x1,4
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm4x3
M16x1,5
m4x3
Brass gland
21650 dm4x3
50
6.0
20
18x20
17x18.9
PFLITSCH 21650 dm4x3,3
M16x1,5
m4x3,3
Brass gland
21650 dm4x3,3
50
6.0
20
18x20
17x18.9
PFLITSCH 21651 dm1x2/2x4*...
M16x1,5
m1x2/2x4**
Brass gland
21651 dm1x2/2x4**
50
6.0
20
20x22.2
20x22.2
PFLITSCH 21651 dm1x4/1x6*...
M16x1,5
m1x4/1x6**
Brass gland
21651 dm1x4/1x6**
50
6.0
20
20x22.2
20x22.2
PFLITSCH 21651 dm2x4/1x5*...
M16x1,5
m2x4/1x5**
Brass gland
21651 dm2x4/1x5**
50
6.0
20
20x22.2
20x22.2
PFLITSCH 21652 dm2x2,5/2x...
M16x1,5
m2x2,5/2x6**
Brass gland
21652 dm2x2,5/2x6**
50
6.0
21
22x24.4
22x24.4
PFLITSCH 21652 dm2x4**
M16x1,5
m2x4**
Brass gland
21652 dm2x4**
50
6.0
21
22x24.4
22x24.4
PFLITSCH 21652 dm2x6**
M16x1,5
m2x6**
Brass gland
21652 dm2x6**
50
6.0
21
22x24.4
22x24.4
PFLITSCH 21652 dm3x4**
M16x1,5
m3x4**
Brass gland
21652 dm3x4**
50
6.0
21
22x24.4
22x24.4
PFLITSCH 21652 dm3x5,3**
M16x1,5
m3x5,3**
Brass gland
21652 dm3x5,3**
50
6.0
21
22x24.4
22x24.4
PFLITSCH 21652 dm4x3/1x5*...
M16x1,5
m4x3/1x5**
Brass gland
21652 dm4x3/1x5**
50
6.0
21
22x24.4
22x24.4
PFLITSCH 21652 dm4x4**
M16x1,5
m4x4**
Brass gland
21652 dm4x4**
50
6.0
21
22x24.4
22x24.4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D