카탈로그: Pedrotti
생성됨: 26.11.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PX-Z - Support plates
Pedrotti
Mould Bases
Selects Series
Powered by
CAD모델 선택
{pedrotti/portastampi/selezione_della_serie_piastre/px_z.prj},{NB=PX-Z 396x496-46-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=396x496},{S=46},{SX=46},{MAT=Acciaio 1.1730},{MATX='Acciaio 1.1730','Acciaio 1.1730'},{FT=Rettificata},{A=496},{B=426},{C=336},{D=150},{DD=150},{E=396},{F=322},{D1=40},{D2=17},{N=4},{SM=2.0},{TIP=22},{SMUSSI=Yes}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FT
Fine treatment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
D1
ø
[mm]
D2
ø
[mm]
SM
[mm]
PX-Z 156x156-26
156x156
Grinded
156
120
76
-
156
110
22
11
2.0
PX-Z 156x196-26
156x196
Grinded
196
160
116
-
156
110
22
11
2.0
PX-Z 156x246-26
156x246
Grinded
246
210
166
-
156
110
22
11
2.0
PX-Z 156x296-26
156x296
Grinded
296
260
216
-
156
110
22
11
2.3
PX-Z 156x346-26
156x346
Grinded
346
310
266
-
156
110
22
11
2.3
PX-Z 196x196-26
196x196
Grinded
196
160
116
-
196
150
22
11
2.0
PX-Z 196x246-26
196x246
Grinded
246
210
166
-
196
150
22
11
2.0
PX-Z 196x296-26
196x296
Grinded
296
260
216
-
196
150
22
11
2.0
PX-Z 196x346-26
196x346
Grinded
346
310
266
-
196
150
22
11
2.0
PX-Z 196x396-26
196x396
Grinded
396
346
286
-
196
140
28
13
2.3
PX-Z 196x446-26
196x446
Grinded
446
396
336
130
196
140
28
13
2.3
PX-Z 246x246-36
246x246
Grinded
246
196
136
-
246
190
28
13
2.0
PX-Z 246x296-36
246x296
Grinded
296
246
186
-
246
190
28
13
2.0
PX-Z 246x346-36
246x346
Grinded
346
296
236
-
246
190
28
13
2.0
PX-Z 246x396-36
246x396
Grinded
396
346
286
-
246
190
28
13
2.0
PX-Z 246x446-36
246x446
Grinded
446
396
336
130
246
190
28
13
2.3
PX-Z 246x496-36
246x496
Grinded
496
446
386
150
246
190
28
13
2.3
PX-Z 296x296-36
296x296
Grinded
296
236
166
-
296
234
34
15
2.0
PX-Z 296x346-36
296x346
Grinded
346
286
216
-
296
234
34
15
2.0
PX-Z 296x396-36
296x396
Grinded
396
336
266
-
296
234
34
15
2.0
PX-Z 296x446-36
296x446
Grinded
446
386
316
130
296
234
34
15
2.0
PX-Z 296x496-36
296x496
Grinded
496
436
366
150
296
234
34
15
2.3
PX-Z 296x546-36
296x546
Grinded
546
486
416
150
296
234
34
15
2.3
PX-Z 346x346-46
346x346
Grinded
346
286
206
-
346
280
34
15
2.0
PX-Z 346x396-46
346x396
Grinded
396
336
256
-
346
280
34
15
2.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D