카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with flap seal 60°, asymmetrical, manually operated - Two-way valves
NORO
Two-way valves
Powered by
CAD모델 선택
{noro/09_2way_valves/two_way_valves_flap_60_asym_man_asmtab.prj},{NB=NORO 122213520},{ARTNR=122213520},{DN=120},{S=2.0},{MAT=1.0330},{SF=hot-dip galv.},{HH=A},{LK=70},{PPATH=assemblies/two_way_valves_flap_60_asym_man_asmtpl.prj},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Branch length
[mm]
C
Length
[mm]
L
Length KK
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
102113520
100
99
235
135
305
200
2.0
1.0330
powder coated
NORO Two-way valves with ...
122113520
120
119
277
160
325
230
2.0
1.0330
powder coated
NORO Two-way valves with ...
152113520
150
149
343
200
355
300
2.0
1.0330
powder coated
NORO Two-way valves with ...
172113520
175
174
383
218
380
308
2.0
1.0330
powder coated
NORO Two-way valves with ...
202113520
200
199
451
265
405
410
2.0
1.0330
powder coated
NORO Two-way valves with ...
252113520
250
249
534
305
455
460
2.0
1.0330
powder coated
NORO Two-way valves with ...
302113520
300
299
658
385
505
575
2.0
1.0330
powder coated
NORO Two-way valves with ...
352113520
350
349
836
435
555
670
2.0
1.0330
powder coated
NORO Two-way valves with ...
402113520
400
399
940
485
605
750
2.0
1.0330
powder coated
NORO Two-way valves with ...
153113520
150
148
343
200
355
300
3.0
1.0330
powder coated
NORO Two-way valves with ...
173113520
175
173
383
218
380
308
3.0
1.0330
powder coated
NORO Two-way valves with ...
203113520
200
198
451
265
405
410
3.0
1.0330
powder coated
NORO Two-way valves with ...
253113520
250
248
534
305
455
460
3.0
1.0330
powder coated
NORO Two-way valves with ...
303113520
300
298
658
385
505
575
3.0
1.0330
powder coated
NORO Two-way valves with ...
353113520
350
348
836
435
555
670
3.0
1.0330
powder coated
NORO Two-way valves with ...
403113520
400
398
940
485
605
750
3.0
1.0330
powder coated
NORO Two-way valves with ...
102213520
100
99
235
135
305
200
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
122213520
120
119
277
160
325
230
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
152213520
150
149
343
200
355
300
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
172213520
175
174
383
218
380
308
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
202213520
200
199
451
265
405
410
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
252213520
250
249
534
305
455
460
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
302213520
300
299
658
385
505
575
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
153213520
150
148
343
200
355
300
3.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
173213520
175
173
383
218
380
308
3.0
1.0330
hot-dip galv.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D