Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29120 - Linear actuator connector clamps cross
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29120_asmtab.prj},{NB=29120-3030},{BEST=29120-3030},{TYP=30},{A=30},{B=99},{C=40.0},{M=33},{V1=M 8 x 25},{V2=M 8 x 25},{GEW=0.1871},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{EAN=4059495269412},{TYP2=3},{TYP1=2},{GEWINDE=M 8},{GEWINDE1=M 8},{SCHRL=25.0},{SCHRL1=25.0},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=29120_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type E
[mm]
A
clamping diameter
[mm]
B
total length
[mm]
C
width
[mm]
M
distance
[mm]
V1
screw type
[mm]
V2
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29120-1818
29120-1818
18
18
66
25.5
20
M 6 x 16
M 6 x 16
0.0631
Yes
76090000
4059495269399
31.12.2099
98% Warenverfügbarkeit. N...
29120-3020
29120-3020
30
20
99
40.0
33
M 8 x 25
M 8 x 25
0.2249
Yes
76090000
4059495269405
31.12.2099
98% Warenverfügbarkeit. N...
29120-3030
29120-3030
30
30
99
40.0
33
M 8 x 25
M 8 x 25
0.1871
Yes
76090000
4059495269412
31.12.2099
98% Warenverfügbarkeit. N...
29120-4020
29120-4020
40
20
109
40.0
36
M 10 x 30
M 8 x 25
0.3095
Yes
76090000
4059495269429
31.12.2099
98% Warenverfügbarkeit. N...
29120-4040
29120-4040
40
40
137
60.0
45
M 10 x 30
M 10 x 30
0.5327
Yes
76090000
4059495269436
31.12.2099
98% Warenverfügbarkeit. N...
29120-5040
29120-5040
50
40
154
70.0
54
M 10 x 35
M 10 x 35
0.8369
Yes
76090000
4059495269443
31.12.2099
98% Warenverfügbarkeit. N...
29120-5050
29120-5050
50
50
154
70.0
54
M 10 x 35
M 10 x 35
0.6881
Yes
76090000
4059495269450
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D