Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29028 - Tube clamps, swivel half aluminium, with sunken teeth
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29028_1.prj},{NB=29028-518},{A=18.1},{C=10.5},{D=7.5},{E=30},{FX=0},{G=26},{H=27},{K=56.0},{L=64.5},{N=0.0},{P=21.0},{F=2.0},{MB=38.0},{MY=15.0},{GEW=0.0520},{EAN=4059495702131},{TX=6.0},{TX1=22.0},{SCHLBR=6.0},{DBO=0.0},{ST=0.0},{SW=5.0},{RA=14.0},{RA1=20.0},{ABST=1.3},{RA2=0.0},{BROE=0.0},{HOE=0.0},{LFL=0.0},{VZD1=0.0},{VZD2=0.0},{VZL=0.0},{ZZ=1.00},{NDM=0.0},{XA=21.5},{XB=8.5},{XC=26.0},{XD=12.3},{XE=21.0},{XF=1.00},{XG=3.0},{XH=12.4},{XI=6.7},{XJ=10.5},{XK=16.0},{XL=24.5},{XM=8.0},{XN=10.5},{XO=5.0},{XP=12.1},{XR=10.0},{BEST=29028-518},{S=M06},{T=0},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=76090000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
C
width
[mm]
D
borehole diameter
[mm]
E
total width
[mm]
G
external diameter
[mm]
H
distance
[mm]
K
distance
[mm]
L
total length
[mm]
P
width of clamp hub
[mm]
S
screw type
[mm]
F
[kN]
MB
[Nm]
MY
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29028-512
29028-512
12.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0620
Yes
76090000
4059495702100
31.12.2099
98% Warenverfügbarkeit. N...
29028-514
29028-514
14.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0572
Yes
76090000
4059495702117
31.12.2099
98% Warenverfügbarkeit. N...
29028-516
29028-516
16.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0560
Yes
76090000
4059495702124
31.12.2099
98% Warenverfügbarkeit. N...
29028-518
29028-518
18.1
10.5
7.5
30
26
27
56.0
64.5
21.0
M06
2.0
38.0
15.0
0.0520
Yes
76090000
4059495702131
31.12.2099
98% Warenverfügbarkeit. N...
29028-520
29028-520
20.0
16.0
9.0
40
40
43
85.0
93.0
33.0
M08
6.0
133.0
85.0
0.1690
Yes
76090000
4059495702148
31.12.2099
98% Warenverfügbarkeit. N...
29028-525
29028-525
25.1
16.0
9.0
40
40
43
85.0
93.0
33.0
M08
6.0
133.0
85.0
0.1500
Yes
76090000
4059495702155
31.12.2099
98% Warenverfügbarkeit. N...
29028-530
29028-530
30.1
16.0
9.0
40
40
43
85.0
93.0
33.0
M08
6.0
133.0
85.0
0.1310
Yes
76090000
4059495702162
31.12.2099
98% Warenverfügbarkeit. N...
29028-540
29028-540
40.2
22.0
11.0
56
56
60
116.0
128.0
48.0
M10
5.0
264.0
138.0
0.3660
Yes
76090000
4059495702179
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D