Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29012 - Tube clamps base, aluminium
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29012_1.prj},{NB=29012-5230},{A=30.3},{B=7},{C=62},{D=45},{E=45},{F=5},{G=75},{H=57},{K=57},{L=56},{M=75},{N=10},{P=33.5},{Q=25},{R=46},{GEW=0.2745},{EAN=4059495267616},{NDM=8.0},{XA=13.0},{XB=5.3},{XC=45.0},{XD=16.0},{XE=1.6},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XJ=11.6},{XK=13.0},{XL=8.5},{XM=2.5},{XN=5.0},{XO=20.0},{BEST=29012-5230},{S=M 8 x 45},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
clamping
[mm]
B
borehole diameter
[mm]
C
total width
[mm]
D
Length
[mm]
E
width
[mm]
F
Thickness of cross-tie
[mm]
G
length of plate
[mm]
H
borehole distance
[mm]
K
borehole distance
[mm]
L
total height
[mm]
M
width of plate
[mm]
N
thickness of plate
[mm]
P
distance
[mm]
Q
distance of cross-tie
[mm]
R
distance
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29012-5230
29012-5230
30.3
7
62
45
45
5
75
57
57
56
75
10
33.5
25
46
M 8 x 45
0.2745
Yes
76090000
4059495267616
31.12.2099
98% Warenverfügbarkeit. N...
29012-5240
29012-5240
40.4
9
75
60
60
5
100
76
76
73
100
10
43.0
32
57
M 8 x 60
0.5815
Yes
76090000
4059495267623
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D