Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27900 - Spring hinges, steel, stainless steel or aluminium 50 mm
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27900_asmtab.prj},{NB=27900-250500},{BEST=27900-250500},{MATERIAL=Aluminium},{AUSF=Feder öffnend},{A=50},{A1=9},{B=50},{B1=30},{D=5},{D1=4},{S=2},{GEW=0.0213},{F1=1030},{F2=2110},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=4059495460710},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=3},{TYP1=2},{PPATH=27900_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
F1
[N]
F2
[N]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
TYP1
für Feder
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27900-50500
27900-50500
Steel
spring open
50
9
50
30
5
4
2
0.0508
1200
1200
Yes
83021090
4059495350592
2
31.12.2099
98% Warenverfügbarkeit. N...
27900-150500
27900-150500
Edelstahl A2
spring open
50
10
50
30
5
4
2
0.0477
2780
2830
Yes
83021090
4059495350615
2
31.12.2099
98% Warenverfügbarkeit. N...
27900-250500
27900-250500
Aluminium
spring open
50
9
50
30
5
4
2
0.0213
1030
2110
Yes
83021090
4059495460710
2
31.12.2099
98% Warenverfügbarkeit. N...
27900-50501
27900-50501
Steel
spring closed
50
9
50
30
5
4
2
0.0494
1200
1200
Yes
83021090
4059495350608
1
31.12.2099
98% Warenverfügbarkeit. N...
27900-150501
27900-150501
Edelstahl A2
spring closed
50
10
50
30
5
4
2
0.0498
2780
2730
Yes
83021090
4059495350622
1
31.12.2099
98% Warenverfügbarkeit. N...
27900-250501
27900-250501
Aluminium
spring closed
50
9
50
30
5
4
2
0.0213
1030
2110
Yes
83021090
4059495460727
1
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D