Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27705 - Levelling sets spherical washer
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27705.prj},{NB=27705-1230_0_0},{D=33.0},{D2=80},{HMIN=56},{HMAX=68},{H2=12},{B=11},{N=7},{M=3.0},{W=4},{F=495.0},{F1=218.00},{GEW=1.5800},{EAN=4059495257396},{NDM=60.0},{ST=2.00},{XA=32.0},{XB=22.0},{XC=14.0},{XD=5.0},{XE=49.0},{XF=46.0},{XG=6.0},{XH=38.0},{XI=44.0},{XJ=2.8},{XK=4.5},{BEST=27705-1230},{MATERIAL=Stahl},{SCHR=M 30},{D1=M 60 x 2},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{XROT=0,[-$W.:$W.]},{XWEG=[0:$H2.]},{FILTER=KIPP,NORELEM ,KIPP_USA,,BLOHM},{EOL=31.12.2099},{ROT=0},{WEG=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
SCHR
for screw
[mm]
D1
thread
[mm]
D2
diameter
[mm]
HMIN
height min.
[mm]
HMAX
height max.
[mm]
B
width
[mm]
N
slot
[mm]
M
depth
[mm]
W
angle a
[°]
F
[kN]
F1
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHs
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27705-0406
27705-0406
Steel
6.6
M 6
M 15 x 1
25
22
26
5
4
2.0
4
40.0
36.00
0.0646
Yes
73181900
4059495257112
31.12.2099
98% Warenverfügbarkeit. N...
27705-0506
27705-0506
Steel
6.6
M 6
M 20 x 1
32
26
31
6
4
2.0
4
65.0
55.70
0.1315
Yes
73181900
4059495257136
31.12.2099
98% Warenverfügbarkeit. N...
27705-0508
27705-0508
Steel
9.0
M 8
M 20 x 1
32
26
31
6
4
2.0
4
65.0
48.00
0.1258
Yes
73181900
4059495257150
31.12.2099
98% Warenverfügbarkeit. N...
27705-0510
27705-0510
Steel
11.0
M 10
M 20 x 1
32
26
31
6
4
2.0
4
65.0
37.90
0.1196
Yes
73181900
4059495257174
31.12.2099
98% Warenverfügbarkeit. N...
27705-0710
27705-0710
Steel
11.0
M 10
M 30 x 1,5
45
34
41
7
5
2.0
4
120.0
92.90
0.3565
Yes
73181900
4059495257198
31.12.2099
98% Warenverfügbarkeit. N...
27705-0712
27705-0712
Steel
13.5
M 12
M 30 x 1,5
45
34
41
7
5
2.0
4
120.0
80.40
0.3429
Yes
73181900
4059495257211
31.12.2099
98% Warenverfügbarkeit. N...
27705-0716
27705-0716
Steel
17.5
M 16
M 30 x 1,5
45
34
41
7
5
2.0
4
120.0
45.50
0.3201
Yes
73181900
4059495257235
31.12.2099
98% Warenverfügbarkeit. N...
27705-0916
27705-0916
Steel
17.5
M 16
M 40 x 1,5
58
44
53
9
6
2.5
4
210.0
136.00
0.7521
Yes
73181900
4059495257259
31.12.2099
98% Warenverfügbarkeit. N...
27705-0920
27705-0920
Steel
22.0
M 20
M 40 x 1,5
58
44
53
9
6
2.5
4
210.0
90.00
0.7023
Yes
73181900
4059495257273
31.12.2099
98% Warenverfügbarkeit. N...
27705-0924
27705-0924
Steel
26.0
M 24
M 40 x 1,5
58
44
53
9
6
2.5
4
210.0
37.00
0.6445
Yes
73181900
4059495257297
31.12.2099
98% Warenverfügbarkeit. N...
27705-1020
27705-1020
Steel
22.0
M 20
M 50 x 1,5
70
50
60
11
6
2.5
4
330.0
210.00
1.1970
Yes
73181900
4059495257310
31.12.2099
98% Warenverfügbarkeit. N...
27705-1024
27705-1024
Steel
26.0
M 24
M 50 x 1,5
70
50
60
11
6
2.5
4
330.0
157.00
1.1480
Yes
73181900
4059495257334
31.12.2099
98% Warenverfügbarkeit. N...
27705-1030
27705-1030
Steel
33.0
M 30
M 50 x 1,5
70
50
60
11
6
2.5
4
330.0
53.00
1.0130
Yes
73181900
4059495257358
31.12.2099
98% Warenverfügbarkeit. N...
27705-1224
27705-1224
Steel
26.0
M 24
M 60 x 2
80
56
68
11
7
3.0
4
495.0
322.00
1.6900
Yes
73181900
4059495257372
31.12.2099
98% Warenverfügbarkeit. N...
27705-1230
27705-1230
Steel
33.0
M 30
M 60 x 2
80
56
68
11
7
3.0
4
495.0
218.00
1.5800
Yes
73181900
4059495257396
31.12.2099
98% Warenverfügbarkeit. N...
27705-04061
27705-04061
Stainless steel
6.6
M 6
M 15 x 1
25
22
26
5
4
2.0
4
21.7
24.14
0.0641
Yes
73181900
4059495257129
31.12.2099
98% Warenverfügbarkeit. N...
27705-05061
27705-05061
Stainless steel
6.6
M 6
M 20 x 1
32
26
31
6
4
2.0
4
43.4
36.56
0.1361
Yes
73181900
4059495257143
31.12.2099
98% Warenverfügbarkeit. N...
27705-05081
27705-05081
Stainless steel
9.0
M 8
M 20 x 1
32
26
31
6
4
2.0
4
43.4
30.86
0.1257
Yes
73181900
4059495257167
31.12.2099
98% Warenverfügbarkeit. N...
27705-05101
27705-05101
Stainless steel
11.0
M 10
M 20 x 1
32
26
31
6
4
2.0
4
43.4
23.41
0.1178
Yes
73181900
4059495257181
31.12.2099
98% Warenverfügbarkeit. N...
27705-07101
27705-07101
Stainless steel
11.0
M 10
M 30 x 1,5
45
34
41
7
5
2.0
4
84.0
64.01
0.3648
Yes
73181900
4059495257204
31.12.2099
98% Warenverfügbarkeit. N...
27705-07121
27705-07121
Stainless steel
13.5
M 12
M 30 x 1,5
45
34
41
7
5
2.0
4
84.0
54.82
0.3507
Yes
73181900
4059495257228
31.12.2099
98% Warenverfügbarkeit. N...
27705-07161
27705-07161
Stainless steel
17.5
M 16
M 30 x 1,5
45
34
41
7
5
2.0
4
84.0
28.90
0.3195
Yes
73181900
4059495257242
31.12.2099
98% Warenverfügbarkeit. N...
27705-09161
27705-09161
Stainless steel
17.5
M 16
M 40 x 1,5
58
44
53
9
6
2.5
4
148.0
92.90
0.7347
Yes
73181900
4059495257266
31.12.2099
98% Warenverfügbarkeit. N...
27705-09201
27705-09201
Stainless steel
22.0
M 20
M 40 x 1,5
58
44
53
9
6
2.5
4
148.0
59.08
0.7038
Yes
73181900
4059495257280
31.12.2099
98% Warenverfügbarkeit. N...
27705-09241
27705-09241
Stainless steel
26.0
M 24
M 40 x 1,5
58
44
53
9
6
2.5
4
148.0
20.30
0.6032
Yes
73181900
4059495257303
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D