Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27701 - Levelling sets with locknut
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27701.prj},{NB=27701-02930_0},{BEST=27701-02930},{MATERIAL=Stahl},{HUB=0},{D=33.0},{S=M 30},{D1=M 50 x 1.5},{D2=70},{HMIN=77},{HMAX=106},{DH=29},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53.00},{GEW=1.4200},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495256498},{NDM=50.000},{XA=48.10},{W1=29.000},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
D
diameter
[mm]
S
for bolt
[mm]
D1
thread
[mm]
D2
diameter
[mm]
HMIN
height min.
[mm]
HMAX
height max.
[mm]
B
height
[mm]
N
width
[mm]
M
width
[mm]
F
force
[kN]
F1
force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27701-01004
27701-01004
Steel
4.5
M 4
M 15 x 1
25
33
43
5
4
2.0
40.0
36.00
0.0885
Yes
73181900
4059495256214
31.12.2099
98% Warenverfügbarkeit. N...
27701-01005
27701-01005
Steel
5.5
M 5
M 15 x 1
25
33
43
5
4
2.0
40.0
33.40
0.0813
Yes
73181900
4059495256238
31.12.2099
98% Warenverfügbarkeit. N...
27701-01006
27701-01006
Steel
6.6
M 6
M 15 x 1
25
33
43
5
4
2.0
40.0
30.70
0.0782
Yes
73181900
4059495256252
31.12.2099
98% Warenverfügbarkeit. N...
27701-01406
27701-01406
Steel
6.6
M 6
M 20 x 1
32
41
55
6
4
2.0
65.0
55.70
0.1733
Yes
73181900
4059495256276
31.12.2099
98% Warenverfügbarkeit. N...
27701-01408
27701-01408
Steel
9.0
M 8
M 20 x 1
32
41
55
6
4
2.0
65.0
48.00
0.1680
Yes
73181900
4059495256290
31.12.2099
98% Warenverfügbarkeit. N...
27701-01410
27701-01410
Steel
11.0
M 10
M 20 x 1
32
41
55
6
4
2.0
65.0
37.90
0.1591
Yes
73181900
4059495256313
31.12.2099
98% Warenverfügbarkeit. N...
27701-01810
27701-01810
Steel
11.0
M 10
M 30 x 1.5
45
49
67
7
5
2.0
120.0
92.90
0.4571
Yes
73181900
4059495256337
31.12.2099
98% Warenverfügbarkeit. N...
27701-01812
27701-01812
Steel
13.5
M 12
M 30 x 1.5
45
49
67
7
5
2.0
120.0
80.40
0.4372
Yes
73181900
4059495256351
31.12.2099
98% Warenverfügbarkeit. N...
27701-01816
27701-01816
Steel
17.5
M 16
M 30 x 1.5
45
49
67
7
5
2.0
120.0
45.50
0.4073
Yes
73181900
4059495256375
31.12.2099
98% Warenverfügbarkeit. N...
27701-02316
27701-02316
Steel
17.5
M 16
M 40 x 1.5
58
63
86
9
6
2.5
210.0
136.00
0.9199
Yes
73181900
4059495256399
31.12.2099
98% Warenverfügbarkeit. N...
27701-02320
27701-02320
Steel
22.0
M 20
M 40 x 1.5
58
63
86
9
6
2.5
210.0
90.00
0.8631
Yes
73181900
4059495256412
31.12.2099
98% Warenverfügbarkeit. N...
27701-02324
27701-02324
Steel
26.0
M 24
M 40 x 1.5
58
63
86
9
6
2.5
210.0
37.00
0.8017
Yes
73181900
4059495256436
31.12.2099
98% Warenverfügbarkeit. N...
27701-02920
27701-02920
Steel
22.0
M 20
M 50 x 1.5
70
77
106
11
6
2.5
330.0
210.00
1.6660
Yes
73181900
4059495256450
31.12.2099
98% Warenverfügbarkeit. N...
27701-02924
27701-02924
Steel
26.0
M 24
M 50 x 1.5
70
77
106
11
6
2.5
330.0
157.00
1.5760
Yes
73181900
4059495256474
31.12.2099
98% Warenverfügbarkeit. N...
27701-02930
27701-02930
Steel
33.0
M 30
M 50 x 1.5
70
77
106
11
6
2.5
330.0
53.00
1.4200
Yes
73181900
4059495256498
31.12.2099
98% Warenverfügbarkeit. N...
27701-010041
27701-010041
Stainless steel
4.5
M 4
M 15 x 1
25
33
43
5
4
2.0
27.1
24.14
0.0875
Yes
73181900
4059495256221
31.12.2099
98% Warenverfügbarkeit. N...
27701-010051
27701-010051
Stainless steel
5.5
M 5
M 15 x 1
25
33
43
5
4
2.0
27.1
22.24
0.0843
Yes
73181900
4059495256245
31.12.2099
98% Warenverfügbarkeit. N...
27701-010061
27701-010061
Stainless steel
6.6
M 6
M 15 x 1
25
33
43
5
4
2.0
27.1
20.26
0.0759
Yes
73181900
4059495256269
31.12.2099
98% Warenverfügbarkeit. N...
27701-014061
27701-014061
Stainless steel
6.6
M 6
M 20 x 1
32
41
55
6
4
2.0
43.4
36.56
0.1770
Yes
73181900
4059495256283
31.12.2099
98% Warenverfügbarkeit. N...
27701-014081
27701-014081
Stainless steel
9.0
M 8
M 20 x 1
32
41
55
6
4
2.0
43.4
30.86
0.1679
Yes
73181900
4059495256306
31.12.2099
98% Warenverfügbarkeit. N...
27701-014101
27701-014101
Stainless steel
11.0
M 10
M 20 x 1
32
41
55
6
4
2.0
43.4
23.41
0.1598
Yes
73181900
4059495256320
31.12.2099
98% Warenverfügbarkeit. N...
27701-018101
27701-018101
Stainless steel
11.0
M 10
M 30 x 1.5
45
49
67
7
5
2.0
84.0
64.01
0.4902
Yes
73181900
4059495256344
31.12.2099
98% Warenverfügbarkeit. N...
27701-018121
27701-018121
Stainless steel
13.5
M 12
M 30 x 1.5
45
49
67
7
5
2.0
84.0
54.82
0.4401
Yes
73181900
4059495256368
31.12.2099
98% Warenverfügbarkeit. N...
27701-018161
27701-018161
Stainless steel
17.5
M 16
M 30 x 1.5
45
49
67
7
5
2.0
84.0
28.90
0.3701
Yes
73181900
4059495256382
31.12.2099
98% Warenverfügbarkeit. N...
27701-023161
27701-023161
Stainless steel
17.5
M 16
M 40 x 1.5
58
63
86
9
6
2.5
148.0
92.90
0.9244
Yes
73181900
4059495256405
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D