Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27624 - Clevis joints DIN 71752
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Clevis joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gabelgelenke/27624.prj},{NB=27624-12124},{BEST=27624-12124},{MATERIAL=Stahl},{AUSF=Rechtsgewinde},{B=12},{G=24},{D1=12},{D2=M 12 x 1,25},{D3=20},{L1=62},{L2=48},{L3=18.0},{A=24},{BELASTUNGK=0},{BELASTUNGL=0},{GEW=0.1582},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495252971},{NDM=12.000},{TYP=1.000},{ST=1.250},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
Length
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
A
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27624-0510
27624-0510
Steel
right-hand thread
5
10
5
M 5
9
26
20
7.5
10
0.0119
Yes
73181900
4059495252865
31.12.2099
98% Warenverfügbarkeit. N...
27624-0612
27624-0612
Steel
right-hand thread
6
12
6
M 6
10
31
24
9.0
12
0.0214
Yes
73181900
4059495252889
31.12.2099
98% Warenverfügbarkeit. N...
27624-0816
27624-0816
Steel
right-hand thread
8
16
8
M 8
14
42
32
12.0
16
0.0477
Yes
73181900
4059495252896
31.12.2099
98% Warenverfügbarkeit. N...
27624-0832
27624-0832
Steel
right-hand thread
8
32
8
M 8
14
58
48
12.0
16
0.0630
Yes
73181900
4059495252919
31.12.2099
98% Warenverfügbarkeit. N...
27624-1020
27624-1020
Steel
right-hand thread
10
20
10
M 10
18
52
40
15.0
20
0.0933
Yes
73181900
4059495252940
31.12.2099
98% Warenverfügbarkeit. N...
27624-10120
27624-10120
Steel
right-hand thread
10
20
10
M 10 x 1,25
18
52
40
15.0
20
0.0951
Yes
73181900
4059495252926
31.12.2099
98% Warenverfügbarkeit. N...
27624-1040
27624-1040
Steel
right-hand thread
10
40
10
M 10
18
72
60
15.0
20
0.1239
Yes
73181900
4059495252964
31.12.2099
98% Warenverfügbarkeit. N...
27624-10140
27624-10140
Steel
right-hand thread
10
40
10
M 10 x 1,25
18
72
60
15.0
20
0.1219
Yes
73181900
4059495252933
31.12.2099
98% Warenverfügbarkeit. N...
27624-1224
27624-1224
Steel
right-hand thread
12
24
12
M 12
20
62
48
18.0
24
0.1550
Yes
73181900
4059495252995
31.12.2099
98% Warenverfügbarkeit. N...
27624-12124
27624-12124
Steel
right-hand thread
12
24
12
M 12 x 1,25
20
62
48
18.0
24
0.1582
Yes
73181900
4059495252971
31.12.2099
98% Warenverfügbarkeit. N...
27624-1248
27624-1248
Steel
right-hand thread
12
48
12
M 12
20
86
72
18.0
24
0.2056
Yes
73181900
4059495253015
31.12.2099
98% Warenverfügbarkeit. N...
27624-12148
27624-12148
Steel
right-hand thread
12
48
12
M 12 x 1,25
20
86
72
18.0
24
0.2087
Yes
73181900
4059495252988
31.12.2099
98% Warenverfügbarkeit. N...
27624-1428
27624-1428
Steel
right-hand thread
14
28
14
M 14
24
72
56
22.5
27
0.2295
Yes
73181900
4059495253022
31.12.2099
98% Warenverfügbarkeit. N...
27624-1632
27624-1632
Steel
right-hand thread
16
32
16
M 16
26
83
64
24.0
32
0.3549
Yes
73181900
4059495253046
31.12.2099
98% Warenverfügbarkeit. N...
27624-16132
27624-16132
Steel
right-hand thread
16
32
16
M 16 x 1,5
26
83
64
24.0
32
0.3589
Yes
73181900
4059495253039
31.12.2099
98% Warenverfügbarkeit. N...
27624-05101
27624-05101
Steel
left-hand thread
5
10
5
M 5
9
26
20
7.5
10
0.0117
Yes
73181900
4059495252872
31.12.2099
98% Warenverfügbarkeit. N...
27624-06121
27624-06121
Steel
left-hand thread
6
12
6
M 6
10
31
24
9.0
12
0.0190
Yes
73181900
4059495287560
31.12.2099
98% Warenverfügbarkeit. N...
27624-08161
27624-08161
Steel
left-hand thread
8
16
8
M 8
14
42
32
12.0
16
0.0475
Yes
73181900
4059495252902
31.12.2099
98% Warenverfügbarkeit. N...
27624-10201
27624-10201
Steel
left-hand thread
10
20
10
M 10
18
52
40
15.0
20
0.0955
Yes
73181900
4059495252957
31.12.2099
98% Warenverfügbarkeit. N...
27624-12241
27624-12241
Steel
left-hand thread
12
24
12
M 12
20
62
48
18.0
24
0.1552
Yes
73181900
4059495253008
31.12.2099
98% Warenverfügbarkeit. N...
27624-16321
27624-16321
Steel
left-hand thread
16
32
16
M 16
26
83
64
24.0
32
0.3574
Yes
73181900
4059495253053
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D