Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27624-10 - Clevis head mating piece, steel
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Clevis joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gabelgelenke/27624-10.prj},{NB=27624-10-0812},{BEST=27624-10-0812},{A=16},{A1=16},{B=8},{D1=8},{D2=M8},{F=0.5},{G=12.0},{L1=42},{L2=32},{L3=14},{L4=20.0},{GEW=0.0504},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495463452},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8.0},{XA=10.0},{XB=MIN},{XC=MIN},{XD=MIN},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
width
[mm]
A1
width
[mm]
B
width
[mm]
D1
diameter
[mm]
D2
thread
[mm]
F
Chamfer
[mm]
G
distance
[mm]
L1
Length
[mm]
L2
distance
[mm]
L3
height
[mm]
L4
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27624-10-0406
27624-10-0406
8
8
4
4
M4
0.5
6.0
21
16
6
10.0
0.0062
Yes
73181900
4059495463421
31.12.2099
98% Warenverfügbarkeit. N...
27624-10-0507
27624-10-0507
10
10
5
5
M5
0.5
7.5
26
20
8
12.5
0.0123
Yes
73181900
4059495463438
31.12.2099
98% Warenverfügbarkeit. N...
27624-10-0609
27624-10-0609
12
12
6
6
M6
0.5
9.0
31
24
11
15.0
0.0208
Yes
73181900
4059495463445
31.12.2099
98% Warenverfügbarkeit. N...
27624-10-0812
27624-10-0812
16
16
8
8
M8
0.5
12.0
42
32
14
20.0
0.0504
Yes
73181900
4059495463452
31.12.2099
98% Warenverfügbarkeit. N...
27624-10-1015
27624-10-1015
20
20
10
10
M10
0.5
15.0
52
40
18
25.0
0.0980
Yes
73181900
4059495463469
31.12.2099
98% Warenverfügbarkeit. N...
27624-10-1218
27624-10-1218
24
24
12
12
M12
0.5
18.0
62
48
22
30.0
0.1700
Yes
73181900
4059495463476
31.12.2099
98% Warenverfügbarkeit. N...
27624-10-1421
27624-10-1421
27
27
14
14
M14
1.0
21.0
72
56
25
35.0
0.2496
Yes
73181900
4059495463483
31.12.2099
98% Warenverfügbarkeit. N...
27624-10-1624
27624-10-1624
32
32
16
16
M16
1.0
24.0
83
64
30
40.0
0.4000
Yes
73181900
4059495463490
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D