Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27665 - Axial joints similar to DIN 71802
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Axial joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/axialgelenke/27665.prj},{NB=27665-16_0},{D1=16},{A=35},{LA=36.0},{L3=16},{E=15.5},{F=80},{GEW=0.1040},{EAN=4059495255897},{NDM=10.0},{ST=1.50},{XW=18},{XL4=23.0},{XL6=7.3},{XC=2.7},{XD3=16.0},{XD4=8.0},{XD5=10.0},{XW1=10.0},{XSW=13.0},{XK=24.0},{XL1=22.0},{XD3KP=16.0},{XD6=11.2},{XH1=20.0},{XH=8.0},{XSW1=17.0},{BEST=27665-16},{MATERIAL=Stahl},{D2=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{XROT=0,[-$XW.:$XW.]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
[mm]
A
Length
[mm]
LA
Length
[mm]
L3
Length
[mm]
E
depth
[mm]
F
force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27665-08
27665-08
steel
8
M 5
22
19.2
9
10.2
30
0.0150
Yes
73181900
4059495255866
27665-10
27665-10
steel
10
M 6
25
23.5
11
11.5
40
0.0250
Yes
73181900
4059495255873
27665-13
27665-13
steel
13
M 8
30
29.5
13
14.0
60
0.0550
Yes
73181900
4059495255880
27665-16
27665-16
steel
16
M 10
35
36.0
16
15.5
80
0.1040
Yes
73181900
4059495255897
27665-19
27665-19
steel
19
M 14 x 1,5
45
48.0
20
21.5
100
0.2210
Yes
73181900
4059495255903
27665-108
27665-108
stainless steel
8
M 5
22
19.2
9
10.2
30
0.0146
Yes
84879000
4059495435855
27665-110
27665-110
stainless steel
10
M 6
25
23.5
11
11.5
40
0.0298
Yes
84879000
4059495435862
27665-113
27665-113
stainless steel
13
M 8
30
29.5
13
14.0
60
0.0549
Yes
84879000
4059495435879
27665-116
27665-116
stainless steel
16
M 10
35
36.0
16
15.5
80
0.1066
Yes
84879000
4059495435886
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D