Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27618 - Rod-end eyes
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Connections for gas springs (brackets)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/anschluesse_f_gasdruckfedern_beschlaege/27618.prj},{NB=27618-0808119},{BEST=27618-0808119},{MATERIAL=Stahl},{FORM=A},{D=8.1},{D1=14},{D2=M8},{L2=19},{T=11},{SW=10},{GEW=0.0165},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495252414},{XA=7.000},{XB=14.000},{TYP=1.000},{NDM=8.000},{FILTER=NORELEM,KIPP,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
width
ⁿ/ₐ
D2
thread
ⁿ/ₐ
L2
distance
[mm]
T
depth
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27618-03504111
27618-03504111
steel
A
4.1
8
M3,5
11
6
4
0.0033
Yes
73181900
4059495252384
31.12.2099
98% availability of produ...
27618-0506116
27618-0506116
steel
A
6.1
10
M5
16
8
6
0.0068
Yes
73181900
4059495252391
31.12.2099
98% availability of produ...
27618-0508116
27618-0508116
steel
B
8.1
15
M5
16
8
10
0.0176
Yes
73181900
4059495252407
31.12.2099
98% availability of produ...
27618-0808119
27618-0808119
steel
A
8.1
14
M8
19
11
10
0.0165
Yes
73181900
4059495252414
31.12.2099
98% availability of produ...
27618-1008127
27618-1008127
steel
A
8.1
18
M10
27
12
10
0.0400
Yes
73181900
4059495252421
31.12.2099
98% availability of produ...
27618-05061161
27618-05061161
stainless steel
A
6.1
10
M5
16
8
6
0.0069
Yes
73181900
4059495423388
31.12.2099
98% availability of produ...
27618-08081191
27618-08081191
stainless steel
A
8.1
14
M8
19
11
10
0.0169
Yes
73181900
4059495423395
31.12.2099
98% availability of produ...
27618-10081271
27618-10081271
stainless steel
A
8.1
18
M10
27
12
10
0.0403
Yes
73181900
4059495423401
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D