Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26131 - Neoprene connecting isolators, two-piece
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Gummipuffer
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/gummipuffer/26131.prj},{NB=26131-31831875},{BEST=26131-31831875},{D=31.8},{D1=9.9},{D2=19.8},{D3=19.0},{H=31.8},{H1=12.7},{H2=9.4},{H3=-},{SHORE=75+5},{R=0.75},{FH2=140},{F1H2=30},{FH3=-},{F1H3=-},{FREQUENZH2=15},{FREQUENZH3=-},{DMH2=10},{DMH3=-},{GEW=0.0394},{BS=Infotext},{ROHS=Yes},{ZTN=40169960},{EAN=4059495525211},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
SHORE
Shore grade
ⁿ/ₐ
R
[mm]
FH2
F (height H2) =
ⁿ/ₐ
F1H2
F1 (height H2) =
ⁿ/ₐ
FH3
F (height H3) =
ⁿ/ₐ
F1H3
F1 (height H3) =
ⁿ/ₐ
FREQUENZH2
Frequency Hz
[Hz]
FREQUENZH3
Frequency Hz
[Hz]
DMH2
Torque Nm
[Nm]
DMH3
Torque Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
26131-31831835
26131-31831835
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
35+5
0.75
20
10
-
-
15
-
10
-
0.0355
Yes
40169960
4059495525174
31.12.2099
98% Warenverfügbarkeit. N...
26131-31831845
26131-31831845
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
45+5
0.75
40
15
-
-
15
-
10
-
0.0375
Yes
40169960
4059495525181
31.12.2099
98% Warenverfügbarkeit. N...
26131-31831855
26131-31831855
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
55+5
0.75
65
20
-
-
15
-
10
-
0.0385
Yes
40169960
4059495525198
31.12.2099
98% Warenverfügbarkeit. N...
26131-31831865
26131-31831865
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
65+5
0.75
115
25
-
-
15
-
10
-
0.0392
Yes
40169960
4059495525204
31.12.2099
98% Warenverfügbarkeit. N...
26131-31831875
26131-31831875
31.8
9.9
19.8
19.0
31.8
12.7
9.4
-
75+5
0.75
140
30
-
-
15
-
10
-
0.0394
Yes
40169960
4059495525211
31.12.2099
98% Warenverfügbarkeit. N...
26131-47549335
26131-47549335
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
35+5
1.50
30
20
60
25
15
12
13
14
0.1369
Yes
40169960
4059495525228
31.12.2099
98% Warenverfügbarkeit. N...
26131-47549345
26131-47549345
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
45+5
1.50
55
40
80
30
15
12
13
14
0.1351
Yes
40169960
4059495525235
31.12.2099
98% Warenverfügbarkeit. N...
26131-47549355
26131-47549355
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
55+5
1.50
75
60
110
40
15
12
13
14
0.1424
Yes
40169960
4059495525242
31.12.2099
98% Warenverfügbarkeit. N...
26131-47549365
26131-47549365
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
65+5
1.50
120
80
175
75
15
12
13
14
0.1462
Yes
40169960
4059495525259
31.12.2099
98% Warenverfügbarkeit. N...
26131-47549375
26131-47549375
47.5
13.5
33.3
31.8
49.3
19.8
12.7
14.2
75+5
1.50
175
130
285
125
15
12
13
14
0.1518
Yes
40169960
4059495525266
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D