Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23360-01 - Keyless locking couplings Form G stainless steel
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23360-01.prj},{NB=23360-01-4575},{BEST=23360-01-4575},{D=45},{D1=75},{B=32},{L1=20},{L3=24},{M=635},{F=28},{PW=129},{PN=78},{SCHR=12 x M 8},{MS=18},{STRECHG1=105},{STRECHG2=91},{STRECHG3=84},{STRECHG4=83},{X=40},{GEW=0.5195},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{EAN=4059495436203},{NDM=8},{KDMI=6.647},{XA=75},{XB=30.0},{XC=12},{XD=13},{XE=6.0},{XF=4.0},{XG=58.5},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
borehole
[mm]
D1
diameter
[mm]
B
Width
[mm]
L1
Length
[mm]
L3
Length
[mm]
M
Torque M Nm transmissible at tightening torque MS
[Nm]
F
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
SCHR
clamping screw DIN 912
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23360-01-2047
23360-01-2047
20
47
26
17
20
110
11
133
57
8 x M 6
8
0.2072
Yes
84879000
4059495436111
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-2550
23360-01-2550
25
50
26
17
20
155
12
120
60
9 x M 6
8
0.2118
Yes
84879000
4059495436166
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-3055
23360-01-3055
30
55
26
17
20
185
12
100
55
9 x M 6
8
0.2579
Yes
84879000
4059495436173
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-3560
23360-01-3560
35
60
26
17
20
290
16
114
67
12 x M 6
8
0.2810
Yes
84879000
4059495436180
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-4065
23360-01-4065
40
65
26
17
20
410
20
125
77
15 x M 6
8
0.3152
Yes
84879000
4059495436197
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-4575
23360-01-4575
45
75
32
20
24
635
28
129
78
12 x M 8
18
0.5195
Yes
84879000
4059495436203
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-5080
23360-01-5080
50
80
32
20
24
700
28
116
73
12 x M 8
18
0.5767
Yes
84879000
4059495436210
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-5585
23360-01-5585
55
85
32
20
24
905
33
123
80
14 x M 8
18
0.6286
Yes
84879000
4059495436227
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-6090
23360-01-6090
60
90
32
20
24
990
33
113
76
14 x M 8
18
0.6442
Yes
84879000
4059495436234
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-6595
23360-01-6595
65
95
32
20
24
1225
37
119
82
16 x M 8
18
0.7144
Yes
84879000
4059495436128
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-70110
23360-01-70110
70
110
38
24
28
1875
53
131
84
14 x M 10
35
1.2430
Yes
84879000
4059495436135
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-75115
23360-01-75115
75
115
38
24
28
2010
53
123
80
14 x M 10
35
1.3100
Yes
84879000
4059495436142
31.12.2099
98% Warenverfügbarkeit. N...
23360-01-80120
23360-01-80120
80
120
38
24
28
2145
53
115
77
14 x M 10
35
1.4000
Yes
84879000
4059495436159
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D