Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23356 - Keless locking couplings Form E short version
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23356.prj},{NB=23356-4065},{D=40},{D1=65},{B=34},{L1=17},{L2=22},{L3=28},{F=1200},{M=50},{PW=230},{PN=145},{MS=14},{GEW=0.3751},{EAN=4059495304946},{NDM=6.000},{TYP=3.000},{SW=5.000},{XA=1.100},{XB=20.000},{XC=10.000},{XD=10.300},{XE=3.000},{XF=8.400},{XG=10.000},{XH=45.200},{XI=26.700},{XJ=42.500},{XK=5.000},{XL=42.400},{XM=0.700},{XN=26.500},{XO=0.000},{XP=2.000},{XQ=2.000},{XR=8},{BEST=23356-4065},{SA=8 x M6},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
B
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[Nm]
F
Torque M Nm transmissible at tightening torque MS
[Nm]
M
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
SA
number of clamping screws
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23356-1947
23356-1947
19
47
34
17
22
28
355
31
280
120
5 x M6
14
0.2582
Yes
84879000
4059495304847
31.12.2099
98% Warenverfügbarkeit. N...
23356-2047
23356-2047
20
47
34
17
22
28
360
33
280
120
5 x M6
14
0.2529
Yes
84879000
4059495304854
31.12.2099
98% Warenverfügbarkeit. N...
23356-2247
23356-2247
22
47
34
17
22
28
400
33
260
125
5 x M6
14
0.2411
Yes
84879000
4059495304861
31.12.2099
98% Warenverfügbarkeit. N...
23356-2450
23356-2450
24
50
34
17
22
28
440
36
245
120
6 x M6
14
0.2723
Yes
84879000
4059495304878
31.12.2099
98% Warenverfügbarkeit. N...
23356-2550
23356-2550
25
50
34
17
22
28
560
36
280
140
6 x M6
14
0.2624
Yes
84879000
4059495304885
31.12.2099
98% Warenverfügbarkeit. N...
23356-2855
23356-2855
28
55
34
17
22
28
625
36
250
130
6 x M6
14
0.3156
Yes
84879000
4059495304892
31.12.2099
98% Warenverfügbarkeit. N...
23356-3055
23356-3055
30
55
34
17
22
28
650
36
235
130
6 x M6
14
0.2985
Yes
84879000
4059495304908
31.12.2099
98% Warenverfügbarkeit. N...
23356-3260
23356-3260
32
60
34
17
22
28
950
50
290
150
8 x M6
14
0.3658
Yes
84879000
4059495304915
31.12.2099
98% Warenverfügbarkeit. N...
23356-3560
23356-3560
35
60
34
17
22
28
1050
50
290
150
8 x M6
14
0.3360
Yes
84879000
4059495304922
31.12.2099
98% Warenverfügbarkeit. N...
23356-3865
23356-3865
38
65
34
17
22
28
1140
50
250
145
8 x M6
14
0.3970
Yes
84879000
4059495304939
31.12.2099
98% Warenverfügbarkeit. N...
23356-4065
23356-4065
40
65
34
17
22
28
1200
50
230
145
8 x M6
14
0.3751
Yes
84879000
4059495304946
31.12.2099
98% Warenverfügbarkeit. N...
23356-4275
23356-4275
42
75
41
20
25
33
2030
70
305
170
7 x M8
35
0.6714
Yes
84879000
4059495304953
31.12.2099
98% Warenverfügbarkeit. N...
23356-4575
23356-4575
45
75
41
20
25
33
2180
70
285
170
7 x M8
35
0.6252
Yes
84879000
4059495304960
31.12.2099
98% Warenverfügbarkeit. N...
23356-4880
23356-4880
48
80
41
20
24
33
2330
80
270
160
7 x M8
35
0.7142
Yes
84879000
4059495304977
31.12.2099
98% Warenverfügbarkeit. N...
23356-5080
23356-5080
50
80
41
20
24
33
2430
85
260
160
7 x M8
35
0.6779
Yes
84879000
4059495304984
31.12.2099
98% Warenverfügbarkeit. N...
23356-5585
23356-5585
55
85
41
20
24
33
3050
100
270
175
8 x M8
35
0.7302
Yes
84879000
4059495304991
31.12.2099
98% Warenverfügbarkeit. N...
23356-6090
23356-6090
60
90
41
20
24
33
3350
100
245
165
8 x M8
35
0.7780
Yes
84879000
4059495305004
31.12.2099
98% Warenverfügbarkeit. N...
23356-6595
23356-6595
65
95
41
20
24
33
4080
110
255
175
9 x M8
35
0.8387
Yes
84879000
4059495305011
31.12.2099
98% Warenverfügbarkeit. N...
23356-70110
23356-70110
70
110
50
24
29
40
6280
160
280
180
8 x M10
70
1.5150
Yes
84879000
4059495305028
31.12.2099
98% Warenverfügbarkeit. N...
23356-75115
23356-75115
75
115
50
24
29
40
6680
160
260
170
8 x M10
70
1.6020
Yes
84879000
4059495305035
31.12.2099
98% Warenverfügbarkeit. N...
23356-80120
23356-80120
80
120
50
24
29
40
7130
160
250
170
8 x M10
70
1.6880
Yes
84879000
4059495305042
31.12.2099
98% Warenverfügbarkeit. N...
23356-85125
23356-85125
85
125
50
24
29
40
8750
180
260
180
9 x M10
70
1.7830
Yes
84879000
4059495305059
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D