Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23354-01 - Keyless locking couplings Form D stainless steel
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23354-01.prj},{NB=23354-01-1122},{D=11},{D1=22},{B=15.5},{L1=12.5},{L2=13},{M=7},{F=1.2},{PW=30},{PN=15},{MS=0.5},{STRECHG1=23},{STRECHG2=23},{STRECHG3=22},{STRECHG4=22},{X=20},{GEW=0.0389},{EAN=4059495436784},{NDM=2.5},{KDM=2.013},{XA=16.5},{XB=45.0},{XC=180.0},{XD=90.0},{XE=21.0},{XF=2.0},{XG=4.0},{XH=4.5},{XI=2.0},{XJ=1.1},{TYP=2},{BEST=23354-01-1122},{SCHR=4 x M 2,5},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
borehole
[mm]
D1
diameter
[mm]
B
Width
[mm]
L2
Length
[mm]
M
Torque M Nm transmissible at tightening torque MS
[Nm]
F
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
SCHR
clamping screw DIN 912
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23354-01-0616
23354-01-0616
6
16
13.5
11
3
0.9
49
19
3 x M 2,5
0.5
0.0112
Info
Yes
84879000
4059495436692
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-0717
23354-01-0717
7
17
13.5
11
3
0.9
42
17
3 x M 2,5
0.5
0.0133
Info
Yes
84879000
4059495436746
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-0818
23354-01-0818
8
18
13.5
11
4
0.9
37
17
3 x M 2,5
0.5
0.0143
Info
Yes
84879000
4059495436753
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-0920
23354-01-0920
9
20
15.5
13
6
1.2
37
17
4 x M 2,5
0.5
0.0196
Info
Yes
84879000
4059495436760
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1020
23354-01-1020
10
20
15.5
13
6
1.2
33
17
4 x M 2,5
0.5
0.0179
Info
Yes
84879000
4059495436777
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1122
23354-01-1122
11
22
15.5
13
7
1.2
30
15
4 x M 2,5
0.5
0.0389
Info
Yes
84879000
4059495436784
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1222
23354-01-1222
12
22
15.5
13
7
1.2
26
15
4 x M 2,5
0.5
0.0200
Info
Yes
84879000
4059495436791
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1426
23354-01-1426
14
26
20.0
17
13
1.9
28
15
4 x M 3
0.9
0.0380
Info
Yes
84879000
4059495436807
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1528
23354-01-1528
15
28
20.0
17
14
1.9
26
14
4 x M 3
0.9
0.0474
Info
Yes
84879000
4059495436814
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1632
23354-01-1632
16
32
21.0
17
28
3.5
45
23
4 x M 4
2.2
0.0628
Info
Yes
84879000
4059495436708
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1835
23354-01-1835
18
35
25.0
21
32
3.5
32
17
4 x M 4
2.2
0.0866
Info
Yes
84879000
4059495436715
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-1935
23354-01-1935
19
35
25.0
21
34
3.5
31
17
4 x M 4
2.2
0.1003
Info
Yes
84879000
4059495436722
31.12.2099
98% Warenverfügbarkeit. N...
23354-01-2038
23354-01-2038
20
38
26.0
21
55
3.5
45
24
4 x M 5
4.2
0.1159
Info
Yes
84879000
4059495436739
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D