Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23350-01 - Keyless locking couplings Form A stainless steel
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23350-01.prj},{NB=23350-01-3547},{BEST=23350-01-3547},{D=35},{D1=47},{D2=68},{B=59},{L1=32},{L3=53},{M=340},{F=19},{PW=46},{PN=34},{SA=8 x M 6},{MS=8},{X=35},{GEW=0.5537},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{EAN=4059495436579},{TYP=1},{NDM=6},{KDM=4.917},{XA=54.0},{XB=68.0},{XC=135.0},{XD=45.0},{XE=2.0},{XF=8.0},{XG=10.0},{XH=5.0},{XI=3.0},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
borehole
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
L1
Length
[mm]
L3
Length
[mm]
M
Max. torque M Nm with tightening torque MS
[Nm]
F
Max. axial force F kN with tightening torque MS
[kN]
PW
Surface pressure on shaft P N/mm²
[N/mm²]
PN
Surface pressure on hub P N/mm²
[N/mm²]
SA
number of clamping screws
ⁿ/ₐ
MS
Tightening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23350-01-2028
23350-01-2028
20
28
50
45
18
39
97
10
71
51
4 x M 6
8
0.2566
Yes
84879000
4059495436548
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-2534
23350-01-2534
25
34
56
52
25
46
180
15
62
45
5 x M 6
8
0.3641
Yes
84879000
4059495436555
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-3041
23350-01-3041
30
41
62
52
25
46
220
15
51
38
6 x M 6
8
0.4769
Yes
84879000
4059495436562
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-3547
23350-01-3547
35
47
68
59
32
53
340
19
46
34
8 x M 6
8
0.5537
Yes
84879000
4059495436579
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-4053
23350-01-4053
40
53
75
59
32
53
390
19
40
30
8 x M 6
8
0.6595
Yes
84879000
4059495436586
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-4559
23350-01-4559
45
59
86
78
45
70
820
36
48
36
8 x M 6
18
1.1170
Yes
84879000
4059495436593
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-5065
23350-01-5065
50
65
92
78
45
70
910
36
43
33
8 x M 6
18
1.2700
Yes
84879000
4059495436609
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-5571
23350-01-5571
55
71
98
89
55
81
1100
41
36
28
9 x M 6
18
1.5810
Yes
84879000
4059495436616
31.12.2099
98% Warenverfügbarkeit. N...
23350-01-6077
23350-01-6077
60
77
104
89
55
81
1200
41
33
26
9 x M 6
18
1.8050
Yes
84879000
4059495436623
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D