Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23030 - Oldham-type couplings with radial clamping hub
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23030.prj},{NB=23030-0020_5_5},{NM=1.5},{TM=0.0082},{STS=0.035},{WVA=2.0},{WVL=1.5},{DZ=7000},{AM=1.0},{D1VOR=5.00},{D2VOR=5},{D4=20},{A=6.5},{L=22.5},{L1=10.0},{L3=3},{NDM=2.5},{P=0.45},{GEW=0.0205},{EAN=4059495237350},{D1MIN=5.00},{D2MIN=5.00},{D1MAX=8},{D2MAX=8},{D5=10},{TYP=1.000},{ST=0.450},{XA=1.000},{XB=4.500},{XC=2.500},{XD=0.000},{SW=2.000},{BEST=23030-0020},{GR=20},{C=M 2,6},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{FILTER=NORELEM},{EOL=31.12.2099},{D1=5},{D2=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[10-3 kgm2]
STS
Static resistance to torsion Nm/arcmin
[Nm/arcmin]
WVA
max. axial shaft alignment ±
[°]
WVL
max. lateral shaft alignment
[mm]
DZ
revolution per minute max.
[U/min-1]
AM
tightening torque of screws
[Nm]
D1VOR
diameter predrilled
[mm]
D2VOR
diameter predrilled
[mm]
D4
diameter
[mm]
A
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
C
bolt (DIN 912-10.9)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
23030-0016
23030-0016
16
0.1
0.0032
0.019
2.0
1.0
8000
1.0
3.00
3
16
5.0
21.0
9.5
3
M 2,6
0.0091
Yes
84836040
4059495237343
23030-0020
23030-0020
20
1.5
0.0082
0.035
2.0
1.5
7000
1.0
5.00
5
20
6.5
22.5
10.0
3
M 2,6
0.0205
Yes
84836040
4059495237350
23030-0025
23030-0025
25
2.5
0.0026
0.058
2.0
1.2
6000
1.5
6.35
6
25
8.0
27.0
12.0
4
M 3
0.0269
Yes
84836040
4059495237367
23030-0032
23030-0032
32
7.0
0.0083
0.180
2.0
2.5
4800
2.5
8.00
8
32
11.0
35.0
16.0
5
M 4
0.0638
Yes
84836040
4059495237374
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D