Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23012 - Beam coupling with removable clamping hub, stainless steel
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23012_1.prj},{NB=23012-2030},{GR=30},{NM=25},{TM=0.02200},{TS=2.47},{WVA=0.4},{WVL=0.3},{AFS=400},{LFS=903},{DZ=6000},{D1VOR=5.5},{D2VOR=5.5},{D1MIN=6},{D2MIN=6},{D1MAX=14},{D2MAX=14},{D4=30},{L=40},{L1=11},{L2=5.5},{AM=4},{GEW=0.0000},{EAN=0},{NDM=4.000},{SW=3.0},{XA=10.0},{XB=4.0},{XC=7.0},{XD=7.5},{XE=11.25},{XF=2.0},{XG=0.8},{XH=2.250},{BEST=23012-2030},{WVAN=1°},{D1D2=kundenspezifisch},{C=M 4x10},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=},{FILTER=NORELEM,NOVONOX},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[10-3 kgm²]
TS
Torsion resistance Nm/arcmin
[Nm/arcmin]
WVA
max. axial shaft alignment ±
[mm]
WVL
max. lateral shaft alignment
[mm]
WVAN
max. angular shaft displacement
ⁿ/ₐ
AFS
axial spring rate
[N/mm]
LFS
lateral spring rate
[N/mm]
DZ
revolution per minute max.
[U/min]
D1VOR
D1 pedrilled
[mm]
D2VOR
D2 pedrilled
[mm]
D1MIN
D1 min.
[mm]
D2MIN
D2 min.
[mm]
D1MAX
D1 max.
[mm]
D2MAX
D2 max.
[mm]
D1D2
D1 D2 vorgebohrt
[mm]
D4
diameter
[mm]
L
total length
[mm]
L1
distance
[mm]
L2
distance
[mm]
C
thread
[mm]
AM
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23012-2025
23012-2025
25
16
0.00784
1.45
0.3
0.2
1°
285
927
8000
5.5
5.5
6
6
12
12
customer specific
25
28
8
4.0
M 3x10
2
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23012-2030
23012-2030
30
25
0.02200
2.47
0.4
0.3
1°
400
903
6000
5.5
5.5
6
6
14
14
customer specific
30
40
11
5.5
M 4x10
4
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23012-2040
23012-2040
40
36
0.09000
5.82
0.4
0.3
1°
660
1229
5000
5.5
5.5
6
6
18
18
customer specific
40
48
11
5.5
M 5x14
9
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
23012-2050
23012-2050
50
73
0.25400
16.00
0.5
0.3
1°
950
1619
5000
9.5
9.5
10
10
26
26
customer specific
50
65
19
9.5
M 6x16
14
0.0000
Yes
0
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D