Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23012-05 - Beam couplings stainless steel with detachable clamp hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23012-05_asmtab.prj},{NB=23012-05-0400481012},{GR=40},{NM=36},{TM=0.07580},{TS=11.008},{DZ=5000},{D1=10},{D2=12},{D1D2MIN=6},{D1D2MAX=19},{D4=40},{L=48.0},{L1=11.0},{L2=5.50},{SW=4.0},{AM=7.0},{GEW=0.3400},{EAN=4059495929064},{NDM=5.000},{TYP1=26},{XA=14.0},{XB=5.0},{XC=8.0},{XD=9.0},{XE=15.00},{XF=2.0},{XG=0.0},{XH=3.000},{XI=5.000},{XJ=5.000},{XK=8.000},{TYP=2.000},{BEST=23012-05-0400481012},{MATERIAL=Edelstahl},{WVR=0.15},{WVA=0.85},{WV=1},{C=M5},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=23012-05_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10-3 Nm/rad]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
revolution per minute max.
[U/min]
D1
diameter
[mm]
D2
diameter
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D4
diameter
[mm]
L
total length
[mm]
L1
distance
[mm]
L2
distance
[mm]
C
(DIN 912-12.9)
ⁿ/ₐ
SW
width across flats
[mm]
AM
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23012-05-0250280606
23012-05-0250280606
stainless steel
25
16
0.00631
1.558
0.1
1
1
8000
6
6
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0745
Info
Yes
84836040
4059495928920
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0250280608
23012-05-0250280608
stainless steel
25
16
0.00631
1.558
0.1
1
1
8000
6
8
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0645
Info
Yes
84836040
4059495928937
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0250280610
23012-05-0250280610
stainless steel
25
16
0.00631
1.558
0.1
1
1
8000
6
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0695
Info
Yes
84836040
4059495928944
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0250280808
23012-05-0250280808
stainless steel
25
16
0.00631
1.558
0.1
1
1
8000
8
8
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0698
Info
Yes
84836040
4059495928951
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0250280810
23012-05-0250280810
stainless steel
25
16
0.00631
1.558
0.1
1
1
8000
8
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0669
Info
Yes
84836040
4059495928968
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0250281010
23012-05-0250281010
stainless steel
25
16
0.00631
1.558
0.1
1
1
8000
10
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0658
Info
Yes
84836040
4059495928975
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0300400606
23012-05-0300400606
stainless steel
30
25
0.01860
2.530
0.1
0.85
1
6000
6
6
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.1509
Info
Yes
84836040
4059495928982
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0300400608
23012-05-0300400608
stainless steel
30
25
0.01860
2.530
0.1
0.85
1
6000
6
8
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.1600
Info
Yes
84836040
4059495928999
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0300400610
23012-05-0300400610
stainless steel
30
25
0.01860
2.530
0.1
0.85
1
6000
6
10
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.1466
Info
Yes
84836040
4059495929002
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0300400808
23012-05-0300400808
stainless steel
30
25
0.01860
2.530
0.1
0.85
1
6000
8
8
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.1479
Info
Yes
84836040
4059495929019
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0300400810
23012-05-0300400810
stainless steel
30
25
0.01860
2.530
0.1
0.85
1
6000
8
10
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.1442
Info
Yes
84836040
4059495929026
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0300401010
23012-05-0300401010
stainless steel
30
25
0.01860
2.530
0.1
0.85
1
6000
10
10
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.1439
Info
Yes
84836040
4059495929033
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0400480606
23012-05-0400480606
stainless steel
40
36
0.07580
11.008
0.15
0.85
1
5000
6
6
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.2955
Info
Yes
84836040
4059495929040
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0400481010
23012-05-0400481010
stainless steel
40
36
0.07580
11.008
0.15
0.85
1
5000
10
10
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.3400
Info
Yes
84836040
4059495929057
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0400481012
23012-05-0400481012
stainless steel
40
36
0.07580
11.008
0.15
0.85
1
5000
10
12
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.3400
Info
Yes
84836040
4059495929064
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0400481212
23012-05-0400481212
stainless steel
40
36
0.07580
11.008
0.15
0.85
1
5000
12
12
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.3189
Info
Yes
84836040
4059495929071
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0400481515
23012-05-0400481515
stainless steel
40
36
0.07580
11.008
0.15
0.85
1
5000
15
15
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.3098
Info
Yes
84836040
4059495929088
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0400481616
23012-05-0400481616
stainless steel
40
36
0.07580
11.008
0.15
0.85
1
5000
16
16
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.3054
Info
Yes
84836040
4059495929095
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0500651010
23012-05-0500651010
stainless steel
50
73
0.24600
20.995
0.15
0.7
1.5
5000
10
10
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.6750
Info
Yes
84836040
4059495929101
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0500651515
23012-05-0500651515
stainless steel
50
73
0.24600
20.995
0.15
0.7
1.5
5000
15
15
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.6451
Info
Yes
84836040
4059495929118
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0500651616
23012-05-0500651616
stainless steel
50
73
0.24600
20.995
0.15
0.7
1.5
5000
16
16
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.6375
Info
Yes
84836040
4059495929125
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0500651919
23012-05-0500651919
stainless steel
50
73
0.24600
20.995
0.15
0.7
1.5
5000
19
19
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.6850
Info
Yes
84836040
4059495929132
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0500652020
23012-05-0500652020
stainless steel
50
73
0.24600
20.995
0.15
0.7
1.5
5000
20
20
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.6071
Info
Yes
84836040
4059495929149
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0600801010
23012-05-0600801010
stainless steel
60
110
0.69400
37.165
0.15
0.7
1.5
4500
10
10
10
30
60
80.0
25.0
12.50
M8
6.0
27.0
0.0013
Info
Yes
84836040
4059495929156
31.12.2099
98% Warenverfügbarkeit. N...
23012-05-0600801616
23012-05-0600801616
stainless steel
60
110
0.69400
37.165
0.15
0.7
1.5
4500
16
16
10
30
60
80.0
25.0
12.50
M8
6.0
27.0
0.0013
Info
Yes
84836040
4059495929163
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D