Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23001-08 - Metal bellows couplings, short type with removeable clamp hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23001-08_asmtab.prj},{NB=23001-08-0800781919},{GR=80},{DM=80},{TM=0.78},{TS=128},{FSR=1200},{FSA=80},{WVR=0.20},{WVA=0.5},{WV=1.5},{DZ=6900},{A=28},{D1=19},{D2=19},{D1D2MIN=12},{D1D2MAX=44.0},{D1D2PFN=44.0},{D4=82},{L=78},{L1=42},{L2=9.8},{L3=27.0},{R=82.9},{ANZDMS=84},{GEW=0.7000},{EAN=4059495795751},{NDM=10.000},{SW=8.000},{XC=30.000},{BEST=23001-08-0800781919},{C=M10},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23001-08_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DM
max. Drehmoment
[Nm]
TM
Trägheitsmoment
[gm²]
TS
Torsionssteife
[10³ Nm/rad]
FSR
Federsteifigkeit radial
[mm]
FSA
Federsteifigkeit axial
[N/mm]
WVR
max. Wellenversatz radial
[mm]
WVA
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. bei Passfedernut
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
Diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
Anziehdrehmoment der Schrauben
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23001-08-0180581010
23001-08-0180581010
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
10
10
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
84836040
4059495795539
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0180581111
23001-08-0180581111
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
11
11
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
84836040
4059495795546
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0180581212
23001-08-0180581212
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
12
12
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
84836040
4059495795553
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0180581414
23001-08-0180581414
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
14
14
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
84836040
4059495795560
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0180581919
23001-08-0180581919
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
19
19
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
84836040
4059495795577
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0180582424
23001-08-0180582424
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
24
24
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
84836040
4059495795584
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0180582525
23001-08-0180582525
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
25
25
10
25.4
25.4
45
58
36
5.5
17.5
47.4
M5
8
0.0700
Yes
84836040
4059495795591
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0300581010
23001-08-0300581010
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
10
10
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
84836040
4059495795607
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0300581111
23001-08-0300581111
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
11
11
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
84836040
4059495795614
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0300581212
23001-08-0300581212
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
12
12
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
84836040
4059495795621
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0300581414
23001-08-0300581414
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
14
14
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
84836040
4059495795638
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0300581919
23001-08-0300581919
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
19
19
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
84836040
4059495795645
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0300582424
23001-08-0300582424
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
24
24
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
84836040
4059495795652
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0300582525
23001-08-0300582525
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
25
25
10
32.0
30.0
56
58
31
7.3
21.0
56.4
M6
15
0.2600
Yes
84836040
4059495795669
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0600671212
23001-08-0600671212
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
12
12
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495795676
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0600671414
23001-08-0600671414
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
14
14
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495795683
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0600671919
23001-08-0600671919
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
19
19
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495795690
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0600672424
23001-08-0600672424
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
24
24
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495795706
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0600672525
23001-08-0600672525
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
25
25
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495795713
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0600672828
23001-08-0600672828
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
28
28
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495795720
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0600673232
23001-08-0600673232
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
23
32
32
12
35.0
35.0
66
67
33
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495795737
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0800781212
23001-08-0800781212
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
12
12
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
84836040
4059495795744
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0800781919
23001-08-0800781919
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
19
19
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
84836040
4059495795751
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0800782424
23001-08-0800782424
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
24
24
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
84836040
4059495795768
31.12.2099
98% Warenverfügbarkeit. N...
23001-08-0800782525
23001-08-0800782525
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
25
25
12
44.0
44.0
82
78
42
9.8
27.0
82.9
M10
84
0.7000
Yes
84836040
4059495795775
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D