Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23001-04 - Metal bellows couplings, short type, for high torques with clamp hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23001-04.prj},{NB=23001-04-00400462424},{GR=40},{DM=40},{TM=0.040},{TS=35},{FSR=3350},{FSA=97},{WVR=0.05},{WVA=0.5},{WV=0.5},{DZ=12800},{A=17.0},{D1=24},{D2=24},{D1D2MIN=10},{D1D2MAX=25.4},{D1D2PFN=25.4},{D4=45.0},{L=46},{L2=5.5},{L3=17.5},{ANZDMS=8},{GEW=0.1300},{EAN=4059495794884},{NDM=5.000},{SW=4.000},{XA=2.600},{XB=30.300},{XC=16.000},{XD=9.500},{XE=8.500},{XF=5.000},{XG=2.000},{XH=20.600},{XI=9.000},{XJ=2.000},{XK=0.000},{XL=5.500},{XM=7.800},{XN=2.000},{XO=11.000},{XP=50.000},{TYP=0.000},{BEST=23001-04-00400462424},{C=M5},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
max. rpm
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23001-04-00100350606
23001-04-00100350606
10
10
0.008
9
1518
63
0.05
0.5
0.5
15000
12.0
6
6
6
18.0
18.0
32.5
35
5.0
13.0
M4
4
0.1000
Yes
84836040
4059495794716
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00100350808
23001-04-00100350808
10
10
0.008
9
1518
63
0.05
0.5
0.5
15000
12.0
8
8
6
18.0
18.0
32.5
35
5.0
13.0
M4
4
0.1000
Yes
84836040
4059495794723
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00100351010
23001-04-00100351010
10
10
0.008
9
1518
63
0.05
0.5
0.5
15000
12.0
10
10
6
18.0
18.0
32.5
35
5.0
13.0
M4
4
0.1000
Yes
84836040
4059495794730
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00100351212
23001-04-00100351212
10
10
0.008
9
1518
63
0.05
0.5
0.5
15000
12.0
12
12
6
18.0
18.0
32.5
35
5.0
13.0
M4
4
0.0780
Yes
84836040
4059495794747
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00100351515
23001-04-00100351515
10
10
0.008
9
1518
63
0.05
0.5
0.5
15000
12.0
15
15
6
18.0
18.0
32.5
35
5.0
13.0
M4
4
0.0550
Yes
84836040
4059495794754
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00100351818
23001-04-00100351818
10
10
0.008
9
1518
63
0.05
0.5
0.5
15000
12.0
18
18
6
18.0
18.0
32.5
35
5.0
13.0
M4
4
0.0570
Yes
84836040
4059495794761
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00200390606
23001-04-00200390606
20
20
0.020
15
1208
65
0.05
0.5
0.5
15000
15.5
6
6
6
25.0
25.0
40.5
39
5.0
13.5
M4
4
0.1220
Yes
84836040
4059495794778
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00200390808
23001-04-00200390808
20
20
0.020
15
1208
65
0.05
0.5
0.5
15000
15.5
8
8
6
25.0
25.0
40.5
39
5.0
13.5
M4
4
0.1220
Yes
84836040
4059495794785
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00200391010
23001-04-00200391010
20
20
0.020
15
1208
65
0.05
0.5
0.5
15000
15.5
10
10
6
25.0
25.0
40.5
39
5.0
13.5
M4
4
0.1220
Yes
84836040
4059495794792
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00200391212
23001-04-00200391212
20
20
0.020
15
1208
65
0.05
0.5
0.5
15000
15.5
12
12
6
25.0
25.0
40.5
39
5.0
13.5
M4
4
0.1180
Yes
84836040
4059495794808
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00200391515
23001-04-00200391515
20
20
0.020
15
1208
65
0.05
0.5
0.5
15000
15.5
15
15
6
25.0
25.0
40.5
39
5.0
13.5
M4
4
0.1100
Yes
84836040
4059495794815
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00200391818
23001-04-00200391818
20
20
0.020
15
1208
65
0.05
0.5
0.5
15000
15.5
18
18
6
25.0
25.0
40.5
39
5.0
13.5
M4
4
0.1100
Yes
84836040
4059495794822
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00400461010
23001-04-00400461010
40
40
0.040
35
3350
97
0.05
0.5
0.5
12800
17.0
10
10
10
25.4
25.4
45.0
46
5.5
17.5
M5
8
0.3000
Yes
84836040
4059495794839
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00400461212
23001-04-00400461212
40
40
0.040
35
3350
97
0.05
0.5
0.5
12800
17.0
12
12
10
25.4
25.4
45.0
46
5.5
17.5
M5
8
0.1620
Yes
84836040
4059495794846
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00400461515
23001-04-00400461515
40
40
0.040
35
3350
97
0.05
0.5
0.5
12800
17.0
15
15
10
25.4
25.4
45.0
46
5.5
17.5
M5
8
0.1560
Yes
84836040
4059495794853
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00400461818
23001-04-00400461818
40
40
0.040
35
3350
97
0.05
0.5
0.5
12800
17.0
18
18
10
25.4
25.4
45.0
46
5.5
17.5
M5
8
0.1500
Yes
84836040
4059495794860
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00400462020
23001-04-00400462020
40
40
0.040
35
3350
97
0.05
0.5
0.5
12800
17.0
20
20
10
25.4
25.4
45.0
46
5.5
17.5
M5
8
0.1450
Yes
84836040
4059495794877
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00400462424
23001-04-00400462424
40
40
0.040
35
3350
97
0.05
0.5
0.5
12800
17.0
24
24
10
25.4
25.4
45.0
46
5.5
17.5
M5
8
0.1300
Yes
84836040
4059495794884
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00800551212
23001-04-00800551212
80
80
0.140
53
6436
165
0.05
0.5
0.5
10300
20.0
12
12
12
32.0
30.0
56.0
55
7.3
21.0
M6
15
0.3100
Yes
84836040
4059495794891
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00800551515
23001-04-00800551515
80
80
0.140
53
6436
165
0.05
0.5
0.5
10300
20.0
15
15
12
32.0
30.0
56.0
55
7.3
21.0
M6
15
0.3050
Yes
84836040
4059495794907
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00800551818
23001-04-00800551818
80
80
0.140
53
6436
165
0.05
0.5
0.5
10300
20.0
18
18
12
32.0
30.0
56.0
55
7.3
21.0
M6
15
0.2980
Yes
84836040
4059495794914
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00800552020
23001-04-00800552020
80
80
0.140
53
6436
165
0.05
0.5
0.5
10300
20.0
20
20
12
32.0
30.0
56.0
55
7.3
21.0
M6
15
0.2900
Yes
84836040
4059495794921
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00800552424
23001-04-00800552424
80
80
0.140
53
6436
165
0.05
0.5
0.5
10300
20.0
24
24
12
32.0
30.0
56.0
55
7.3
21.0
M6
15
0.2760
Yes
84836040
4059495794938
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-00800552828
23001-04-00800552828
80
80
0.140
53
6436
165
0.05
0.5
0.5
10300
20.0
28
28
12
32.0
30.0
56.0
55
7.3
21.0
M6
15
0.2650
Yes
84836040
4059495794945
31.12.2099
98% Warenverfügbarkeit. N...
23001-04-02000601616
23001-04-02000601616
200
200
0.280
138
12442
287
0.10
1.0
0.5
8700
23.0
16
16
16
35.0
35.0
66.0
60
8.6
23.0
M8
40
0.4700
Yes
84836040
4059495794952
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D