Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21003-03 - Metal bellows couplings, short type with clamp hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23001-03.prj},{NB=23001-03-0800781919},{GR=80},{DM=80},{TM=0.78},{TS=128},{FSR=1200},{FSA=80},{WVR=0.20},{WVA=0.5},{WV=1.5},{DZ=6900},{A=28},{D1=19},{D2=19},{D1D2MIN=12},{D1D2MAX=44.0},{D1D2PFN=44.0},{D4=82},{L=78},{L2=9.8},{L3=27.0},{R=82.9},{ANZDMS=84},{GEW=0.8041},{EAN=4059495794471},{NDM=10.000},{SW=8.000},{XA=4.000},{XB=61.000},{XC=30.000},{XD=17.000},{XE=16.000},{XF=10.000},{XG=2.600},{XH=38.600},{XI=16.000},{XJ=2.600},{XK=28.000},{XL=10.500},{XM=16.000},{XN=3.000},{XO=24.000},{XP=62.500},{BEST=23001-03-0800781919},{C=M10},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
max. rpm
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23001-03-0180581010
23001-03-0180581010
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
10
10
10
25.4
25.4
45
58
5.5
17.5
47.4
M5
8
0.1828
Yes
84836040
4059495794259
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0180581111
23001-03-0180581111
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
11
11
10
25.4
25.4
45
58
5.5
17.5
47.4
M5
8
0.1557
Yes
84836040
4059495794266
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0180581212
23001-03-0180581212
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
12
12
10
25.4
25.4
45
58
5.5
17.5
47.4
M5
8
0.1542
Yes
84836040
4059495794273
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0180581414
23001-03-0180581414
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
14
14
10
25.4
25.4
45
58
5.5
17.5
47.4
M5
8
0.1505
Yes
84836040
4059495794280
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0180581919
23001-03-0180581919
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
19
19
10
25.4
25.4
45
58
5.5
17.5
47.4
M5
8
0.1392
Yes
84836040
4059495794297
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0180582424
23001-03-0180582424
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
24
24
10
25.4
25.4
45
58
5.5
17.5
47.4
M5
8
0.1240
Yes
84836040
4059495794303
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0180582525
23001-03-0180582525
18
18
0.03
20
205
50
0.20
0.5
1.5
12800
17
25
25
10
25.4
25.4
45
58
5.5
17.5
47.4
M5
8
0.1197
Yes
84836040
4059495794310
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0300581010
23001-03-0300581010
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
10
10
10
32.0
30.0
56
58
7.3
21.0
56.4
M6
15
0.2903
Yes
84836040
4059495794327
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0300581111
23001-03-0300581111
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
11
11
10
32.0
30.0
56
58
7.3
21.0
56.4
M6
15
0.2881
Yes
84836040
4059495794334
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0300581212
23001-03-0300581212
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
12
12
10
32.0
30.0
56
58
7.3
21.0
56.4
M6
15
0.2848
Yes
84836040
4059495794341
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0300581414
23001-03-0300581414
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
14
14
10
32.0
30.0
56
58
7.3
21.0
56.4
M6
15
0.2813
Yes
84836040
4059495794358
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0300581919
23001-03-0300581919
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
19
19
10
32.0
30.0
56
58
7.3
21.0
56.4
M6
15
0.2657
Yes
84836040
4059495794365
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0300582424
23001-03-0300582424
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
24
24
10
32.0
30.0
56
58
7.3
21.0
56.4
M6
15
0.2478
Yes
84836040
4059495794372
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0300582525
23001-03-0300582525
30
30
0.13
38
720
50
0.15
0.6
1.5
10300
20
25
25
10
32.0
30.0
56
58
7.3
21.0
56.4
M6
15
0.2439
Yes
84836040
4059495794389
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0600671212
23001-03-0600671212
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
24
12
12
12
35.0
35.0
66
67
8.6
24.0
66.2
M8
40
0.4386
Yes
84836040
4059495794396
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0600671414
23001-03-0600671414
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
24
14
14
12
35.0
35.0
66
67
8.6
24.0
66.2
M8
40
0.4336
Yes
84836040
4059495794402
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0600671919
23001-03-0600671919
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
24
19
19
12
35.0
35.0
66
67
8.6
24.0
66.2
M8
40
0.4223
Yes
84836040
4059495794419
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0600672424
23001-03-0600672424
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
24
24
24
12
35.0
35.0
66
67
8.6
24.0
66.2
M8
40
0.4000
Yes
84836040
4059495794426
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0600672525
23001-03-0600672525
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
24
25
25
12
35.0
35.0
66
67
8.6
24.0
66.2
M8
40
0.4043
Yes
84836040
4059495794433
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0600672828
23001-03-0600672828
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
24
28
28
12
35.0
35.0
66
67
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495794440
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0600673232
23001-03-0600673232
60
60
0.28
75
1150
90
0.15
0.6
1.5
8700
24
32
32
12
35.0
35.0
66
67
8.6
24.0
66.2
M8
40
0.3800
Yes
84836040
4059495794457
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0800781212
23001-03-0800781212
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
12
12
12
44.0
44.0
82
78
9.8
27.0
82.9
M10
84
0.8221
Yes
84836040
4059495794464
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0800781919
23001-03-0800781919
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
19
19
12
44.0
44.0
82
78
9.8
27.0
82.9
M10
84
0.8041
Yes
84836040
4059495794471
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0800782424
23001-03-0800782424
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
24
24
12
44.0
44.0
82
78
9.8
27.0
82.9
M10
84
0.7780
Yes
84836040
4059495794488
31.12.2099
98% Warenverfügbarkeit. N...
23001-03-0800782525
23001-03-0800782525
80
80
0.78
128
1200
80
0.20
0.5
1.5
6900
28
25
25
12
44.0
44.0
82
78
9.8
27.0
82.9
M10
84
0.7745
Yes
84836040
4059495794495
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D