Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23001-01 - Metal bellows couplings with clamp hubs, stainless steel
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23001-01.prj},{NB=23001-01-0600792828},{GR=60},{DM=60},{TM=0.91},{TS=75},{FSR=1150},{FSA=90},{WVR=0.15},{WVA=0.6},{WV=1.5},{DZ=8700},{A=23},{D1=28},{D2=28},{D1D2MIN=12},{D1D2MAX=35.0},{D1D2PFN=35.0},{D4=66},{L=79},{L2=10.0},{L3=29.0},{R=66.0},{ANZDMS=40},{GEW=1.4000},{EAN=4059495794037},{NDM=8.000},{SW=6.000},{XA=3.300},{XB=49.800},{XC=25.000},{XD=14.000},{XE=13.000},{XF=8.000},{XG=2.000},{XH=31.100},{XI=20.000},{XJ=2.000},{XK=23.000},{XL=8.000},{XM=13.200},{XN=3.000},{XO=21.000},{XP=62.500},{BEST=23001-01-0600792828},{C=M8},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP, KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
max. rpm
[1/min]
A
distance
[mm]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
diameter
[mm]
C
ISO 4029
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23001-01-0180631010
23001-01-0180631010
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
10
10
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059495793849
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0180631111
23001-01-0180631111
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
11
11
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059495793856
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0180631212
23001-01-0180631212
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
12
12
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059495793863
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0180631414
23001-01-0180631414
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
14
14
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059495793870
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0180631919
23001-01-0180631919
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
19
19
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059495793887
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0180632424
23001-01-0180632424
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
24
24
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059495793894
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0180632525
23001-01-0180632525
18
18
0.11
20
205
50
0.20
0.5
1.5
12800
17
25
25
10
25.4
25.4
45
63
5.5
19.5
47.4
M5
8
0.2700
Yes
84836040
4059495793900
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0300651010
23001-01-0300651010
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
10
10
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059495793917
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0300651111
23001-01-0300651111
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
11
11
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059495793924
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0300651212
23001-01-0300651212
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
12
12
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059495793931
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0300651414
23001-01-0300651414
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
14
14
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059495793948
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0300651919
23001-01-0300651919
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
19
19
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059495793955
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0300652424
23001-01-0300652424
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
24
24
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059495793962
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0300652525
23001-01-0300652525
30
30
0.41
38
720
50
0.15
0.6
1.5
10300
20
25
25
10
32.0
30.0
56
65
7.5
24.5
56.4
M6
15
0.8300
Yes
84836040
4059495793979
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0600791212
23001-01-0600791212
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
12
12
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059495793986
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0600791414
23001-01-0600791414
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
14
14
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059495793993
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0600791919
23001-01-0600791919
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
19
19
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059495794006
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0600792424
23001-01-0600792424
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
24
24
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059495794013
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0600792525
23001-01-0600792525
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
25
25
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059495794020
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0600792828
23001-01-0600792828
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
28
28
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059495794037
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0600793232
23001-01-0600793232
60
60
0.91
75
1150
90
0.15
0.6
1.5
8700
23
32
32
12
35.0
35.0
66
79
10.0
29.0
66.0
M8
40
1.4000
Yes
84836040
4059495794044
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0800911414
23001-01-0800911414
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
14
14
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059495794051
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0800911919
23001-01-0800911919
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
19
19
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059495794068
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0800912424
23001-01-0800912424
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
24
24
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059495794075
31.12.2099
98% Warenverfügbarkeit. N...
23001-01-0800912525
23001-01-0800912525
80
80
2.00
128
1200
80
0.20
0.5
1.5
6900
28
25
25
14
44.0
44.0
82
91
11.0
33.5
82.9
M10
84
2.3000
Yes
84836040
4059495794082
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D