Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22400 - Spur gears in steel, module 6 toothing milled, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Spur gears, racks
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/stirnzahnraeder_zahnstangen/22400_7.prj},{NB=22400-0160600024},{BEST=22400-0160600024},{FORM=A},{AUSF=mit Nabe},{MODUL=6},{ZZ=24},{D=156},{D1=144},{D2=25},{D3=110},{B=60},{L=80},{GEW=8.7000},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{EAN=4059495620114},{XA=80.000},{XB=6.200},{XC=4.0000},{XE=110.000},{XF=9.300},{XG=2.500},{XH=12.100},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MODUL
Modul
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
Ø D2 max.
[mm]
D3
diameter
[mm]
B
width
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22400-0160600012
22400-0160600012
A
with hub
6
12
84
72
20
54
60
80
6.0000
Yes
84839080
4059495620053
31.12.2099
98% Warenverfügbarkeit. N...
22400-0160600013
22400-0160600013
A
with hub
6
13
90
78
20
60
60
80
2.3800
Yes
84839080
4059495620060
31.12.2099
98% Warenverfügbarkeit. N...
22400-0160600015
22400-0160600015
A
with hub
6
15
102
90
20
70
60
80
3.2900
Yes
84839080
4059495620077
31.12.2099
98% Warenverfügbarkeit. N...
22400-0160600016
22400-0160600016
A
with hub
6
16
108
95
20
75
60
80
3.8000
Yes
84839080
4059495620084
31.12.2099
98% Warenverfügbarkeit. N...
22400-0160600018
22400-0160600018
A
with hub
6
18
120
108
20
80
60
80
4.7600
Yes
84839080
4059495620091
31.12.2099
98% Warenverfügbarkeit. N...
22400-0160600020
22400-0160600020
A
with hub
6
20
132
120
20
90
60
80
5.9900
Yes
84839080
4059495620107
31.12.2099
98% Warenverfügbarkeit. N...
22400-0160600024
22400-0160600024
A
with hub
6
24
156
144
25
110
60
80
8.7000
Yes
84839080
4059495620114
31.12.2099
98% Warenverfügbarkeit. N...
22400-0160600025
22400-0160600025
A
with hub
6
25
162
150
25
110
60
80
9.3300
Yes
84839080
4059495620121
31.12.2099
98% Warenverfügbarkeit. N...
22400-0260600028
22400-0260600028
B
without hub
6
28
180
168
25
60
10.0000
Yes
84839080
4059495620138
31.12.2099
98% Warenverfügbarkeit. N...
22400-0260600030
22400-0260600030
B
without hub
6
30
192
180
25
60
11.5500
Yes
84839080
4059495620145
31.12.2099
98% Warenverfügbarkeit. N...
22400-0260600032
22400-0260600032
B
without hub
6
32
204
192
25
60
13.2200
Yes
84839080
4059495620152
31.12.2099
98% Warenverfügbarkeit. N...
22400-0260600035
22400-0260600035
B
without hub
6
35
222
210
25
60
15.7900
Yes
84839080
4059495620169
31.12.2099
98% Warenverfügbarkeit. N...
22400-0260600038
22400-0260600038
B
without hub
6
38
240
228
25
60
18.7400
Yes
84839080
4059495620176
31.12.2099
98% Warenverfügbarkeit. N...
22400-0260600040
22400-0260600040
B
without hub
6
40
252
240
25
60
20.7500
Yes
84839080
4059495620183
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D