Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21338 - Telescopic slides double arrangement
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/teleskopschienen/21338_asmtab.prj},{NB=21338-3504500},{BEST=21338-350450},{GR=35},{B=34},{S=0},{D=M6},{H=34},{L=450},{R=2.0},{COY=429},{COZ=429},{ANZAHL=6},{GEW=2.7500},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{EAN=4059495304014},{FILTER=NORELEM,KIPP,KIPP_USA,},{CX=494.000},{TYP=6.000},{PPATH=21338_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
B
height
[mm]
D
for countersunk screw
[mm]
H
width
[mm]
L
Length
[mm]
R
Radius
[mm]
COY
[N]
COZ
[N]
ANZAHL
Number
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21338-280210
21338-280210
28
26
M5
26
210
1.0
432
302
3
0.8571
Yes
83024230
4059495303963
31.12.2099
98% availability of produ...
21338-280370
21338-280370
28
26
M5
26
370
1.0
482
482
5
1.4100
Yes
83024230
4059495303970
31.12.2099
98% availability of produ...
21338-280450
21338-280450
28
26
M5
26
450
1.0
393
393
6
1.7300
Yes
83024230
4059495303987
31.12.2099
98% availability of produ...
21338-280530
21338-280530
28
26
M5
26
530
1.0
332
332
7
2.1800
Yes
83024230
4059495303994
31.12.2099
98% availability of produ...
21338-350370
21338-350370
35
34
M6
34
370
2.0
522
522
5
2.2600
Yes
83024230
4059495304007
31.12.2099
98% availability of produ...
21338-350450
21338-350450
35
34
M6
34
450
2.0
429
429
6
2.7500
Yes
83024230
4059495304014
31.12.2099
98% availability of produ...
21338-350530
21338-350530
35
34
M6
34
530
2.0
394
394
7
3.1900
Yes
83024230
4059495304021
31.12.2099
98% availability of produ...
21338-350610
21338-350610
35
34
M6
34
610
2.0
338
338
8
3.7300
Yes
83024230
4059495304038
31.12.2099
98% availability of produ...
21338-430450
21338-430450
43
44
M8
44
450
2.5
1331
1279
6
4.7800
Yes
83024230
4059495304045
31.12.2099
98% availability of produ...
21338-430530
21338-430530
43
44
M8
44
530
2.5
1193
1193
7
5.6600
Yes
83024230
4059495304052
31.12.2099
98% availability of produ...
21338-430610
21338-430610
43
44
M8
44
610
2.5
1082
1082
8
6.5100
Yes
83024230
4059495304069
31.12.2099
98% availability of produ...
21338-430770
21338-430770
43
44
M8
44
770
2.5
845
845
10
8.2200
Yes
83024230
4059495304076
31.12.2099
98% availability of produ...
21338-430930
21338-430930
43
44
M8
44
930
2.5
693
693
12
9.9100
Yes
83024230
4059495304083
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D